PLB07010B-A Series Type A Frameless Fans
Frameless Fans_Old
Voltage: 5,12V
Size: 73 x 11 mm
Size: 2.87 x 0.44 in
Speed: 1800~3000 RPM
Size: 73 x 11 mm
Size: 2.87 x 0.44 in
Speed: 1800~3000 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLB07010B05L-A | N/A 18.2 Watt (W) Power PLB07010B-A Series Type A Frameless Fan | Voltage N/A 5.0 V | Rated Current N/A 0.35 A | Power N/A 1.75 Watts | Speed N/A 1800 rpm |
Add To Cart
Request Quote |
| PLB07010B05M-A | N/A 21.0 Watt (W) Power PLB07010B-A Series Type A Frameless Fan | Voltage N/A 5.0 V | Rated Current N/A 0.50 A | Power N/A 2.50 Watts | Speed N/A 2200 rpm |
Add To Cart
Request Quote |
| PLB07010B12L-A | N/A 18.2 Watt (W) Power PLB07010B-A Series Type A Frameless Fan | Voltage N/A 5.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 1800 rpm |
Add To Cart
Request Quote |
| PLB07010B12M-A | N/A 21.0 Watt (W) Power PLB07010B-A Series Type A Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.30 A | Power N/A 3.60 Watts | Speed N/A 2200 rpm |
Add To Cart
Request Quote |
| PLB07010B12H-A | N/A 36.5 Watt (W) Power PLB07010B-A Series Type A Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.40 A | Power N/A 4.80 Watts | Speed N/A 2600 rpm |
Add To Cart
Request Quote |
| PLB07010B12HH-A | N/A 31.0 Watt (W) Power PLB07010B-A Series Type A Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.50 A | Power N/A 6.00 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |


