PLB06625B Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 66 x 25 mm
Size: 2.60 x 0.98 in
Speed: 2000~5000 RPM
Size: 66 x 25 mm
Size: 2.60 x 0.98 in
Speed: 2000~5000 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLB06625B12L | N/A 3.60 Watt (W) Power PLB06625B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.30 A | Power N/A 3.60 Watts | Speed N/A 2000 rpm |
Add To Cart
Request Quote |
| PLB06625B12M | N/A 6.00 Watt (W) Power PLB06625B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.50 A | Power N/A 6.00 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLB06625B12H | N/A 12.00 Watt (W) Power PLB06625B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 1.00 A | Power N/A 12.00 Watts | Speed N/A 4000 rpm |
Add To Cart
Request Quote |
| PLB06625B12HH | N/A 18.00 Watt (W) Power PLB06625B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 1.50 A | Power N/A 18.00 Watts | Speed N/A 5000 rpm |
Add To Cart
Request Quote |


