PLB05710B-C Series Type C Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 50 x 10 mm
Size: 1.97 x 0.39 in
Speed: 3400~4200 RPM
Size: 50 x 10 mm
Size: 1.97 x 0.39 in
Speed: 3400~4200 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLB05710B12L-C | N/A 1.20 Watt (W) Power PLB05710B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.10 A | Power N/A 1.20 Watts | Speed N/A 2400 rpm |
Add To Cart
Request Quote |
| PLB05710B12M-C | N/A 1.80 Watt (W) Power PLB05710B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.15 A | Power N/A 1.80 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLB05710B12H-C | N/A 2.40 Watt (W) Power PLB05710B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 3600 rpm |
Add To Cart
Request Quote |
| PLB05710B12HH-C | N/A 3.60 Watt (W) Power PLB05710B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.30 A | Power N/A 3.60 Watts | Speed N/A 4200 rpm |
Add To Cart
Request Quote |


