PLB05010B-D Series Type D Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 49 x 10 mm
Size: 1.92 x 0.37 in
Speed: 2100~4200 RPM
Size: 49 x 10 mm
Size: 1.92 x 0.37 in
Speed: 2100~4200 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLB05010B12L-D | N/A 1.20 Watt (W) Power PLB05010B-D Series Type D Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.10 A | Power N/A 1.20 Watts | Speed N/A 2100 rpm |
Add To Cart
Request Quote |
| PLB05010B12M-D | N/A 1.80 Watt (W) Power PLB05010B-D Series Type D Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.15 A | Power N/A 1.80 Watts | Speed N/A 2800 rpm |
Add To Cart
Request Quote |
| PLB05010B12H-D | N/A 2.40 Watt (W) Power PLB05010B-D Series Type D Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |
| PLB05010B12HH-D | N/A 3.60 Watt (W) Power PLB05010B-D Series Type D Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.30 A | Power N/A 3.60 Watts | Speed N/A 4200 rpm |
Add To Cart
Request Quote |


