PLB05010B-C Series Type C Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 49 x 14 mm
Size: 1.92 x 0.56 in
Speed: 1500~2500 RPM
Size: 49 x 14 mm
Size: 1.92 x 0.56 in
Speed: 1500~2500 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLB05010B12L-C | N/A 2.04 Watt (W) Power PLB05010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.17 A | Power N/A 2.04 Watts | Speed N/A 1500 rpm |
Add To Cart
Request Quote |
| PLB05010B12M-C | N/A 2.88 Watt (W) Power PLB05010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.24 A | Power N/A 2.88 Watts | Speed N/A 2000 rpm |
Add To Cart
Request Quote |
| PLB05010B12H-C | N/A 3.24 Watt (W) Power PLB05010B-C Series Type C Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.27 A | Power N/A 3.24 Watts | Speed N/A 2500 rpm |
Add To Cart
Request Quote |


