PLA09215B-H Series Type H Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 87 x 17 mm
Size: 3.43 x 0.65 in
Speed: 2500~3500 RPM
Size: 87 x 17 mm
Size: 3.43 x 0.65 in
Speed: 2500~3500 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLA09215B12L-H | N/A 2.40 Watt (W) Power PLA09215B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.20 A | Power N/A 2.40 Watts | Speed N/A 2500 rpm |
Add To Cart
Request Quote |
| PLA09215B12M-H | N/A 4.20 Watt (W) Power PLA09215B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.35 A | Power N/A 4.20 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLA09215B12H-H | N/A 6.60 Watt (W) Power PLA09215B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.55 A | Power N/A 6.60 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |


