PLA08015B-R Series Type R Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 75 x 16 mm
Size: 2.95 x 0.61 in
Speed: 2000~3500 RPM
Size: 75 x 16 mm
Size: 2.95 x 0.61 in
Speed: 2000~3500 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLA08015B12L-R | N/A 0.96 Watt (W) Power PLA08015B-R Series Type R Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.08 A | Power N/A 0.96 Watts | Speed N/A 2000 rpm |
Add To Cart
Request Quote |
| PLA08015B12M-R | N/A 1.20 Watt (W) Power PLA08015B-R Series Type R Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.10 A | Power N/A 1.20 Watts | Speed N/A 2500 rpm |
Add To Cart
Request Quote |
| PLA08015B12H-R | N/A 1.92 Watt (W) Power PLA08015B-R Series Type R Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.16 A | Power N/A 1.92 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLA08015B12HH-R | N/A 4.20 Watt (W) Power PLA08015B-R Series Type R Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.35 A | Power N/A 4.20 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |


