PLA07015B-H Series Type H Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 66 x 16 mm
Size: 2.58 x 0.62 in
Speed: 2500~4000 RPM
Size: 66 x 16 mm
Size: 2.58 x 0.62 in
Speed: 2500~4000 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLA07015B12L-H | N/A 0.96 Watt (W) Power PLA07015B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.08 A | Power N/A 0.96 Watts | Speed N/A 2500 rpm |
Add To Cart
Request Quote |
| PLA07015B12M-H | N/A 1.20 Watt (W) Power PLA07015B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.10 A | Power N/A 1.20 Watts | Speed N/A 3000 rpm |
Add To Cart
Request Quote |
| PLA07015B12H-H | N/A 1.92 Watt (W) Power PLA07015B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.16 A | Power N/A 1.92 Watts | Speed N/A 3500 rpm |
Add To Cart
Request Quote |
| PLA07015B12HH-H | N/A 2.64 Watt (W) Power PLA07015B-H Series Type H Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.22 A | Power N/A 2.64 Watts | Speed N/A 4000 rpm |
Add To Cart
Request Quote |


