PLA04710B-B Series Type B Frameless Fans
Frameless Fans_Old
Voltage: 12V
Size: 36 x 10 mm
Size: 1.42 x 0.40 in
Speed: 4000~7000 RPM
Size: 36 x 10 mm
Size: 1.42 x 0.40 in
Speed: 4000~7000 RPM
Model Number |
Item Name |
Voltage |
Rated Current |
Power |
Speed |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PLA04710B12L-B | N/A 0.60 Watt (W) Power PLA04710B-B Series Type B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.05 A | Power N/A 0.60 Watts | Speed N/A 4000 rpm |
Add To Cart
Request Quote |
| PLA04710B12M-B | N/A 1.08 Watt (W) Power PLA04710B-B Series Type B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.09 A | Power N/A 1.08 Watts | Speed N/A 5500 rpm |
Add To Cart
Request Quote |
| PLA04710B12H-B | N/A 1.44 Watt (W) Power PLA04710B-B Series Type B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.12 A | Power N/A 1.44 Watts | Speed N/A 6000 rpm |
Add To Cart
Request Quote |
| PLA04710B12HH-B | N/A 2.16 Watt (W) Power PLA04710B-B Series Type B Frameless Fan | Voltage N/A 12.0 V | Rated Current N/A 0.18 A | Power N/A 2.16 Watts | Speed N/A 7000 rpm |
Add To Cart
Request Quote |


