AC Centrifugal Fans with forward curve blades
Forward-Curve Centrifugal Fans
RoHS compliant forward curve AC centrifugal fans. Sizes from 133mm (5.2") to 320mm (12.6") and 230V. Airflow from 230 CFM to 5,886 CFM. High efficiency inlet designs, lubricated maintenance-free ball bearings, vibration-free operation, compact and rugged rugged construction. IP42 rating w/40,000 hours operation. Insulation class F.
Model Number |
Size (mm) |
Size (in) |
Voltage/Frequency (V/Hz) |
Current (A) |
Power (W) |
Airflow (Q) |
Insulation Class |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| FD120A | Size (mm) N/A 120 | Size (in) N/A 4.7 | Voltage/Frequency (V/Hz) N/A 115/60 | Current (A) N/A 0.82 | Power (W) N/A 91 | Airflow (Q) N/A 4.51 m³/min274.00 m³/h161.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD120B | Size (mm) N/A 120 | Size (in) N/A 4.7 | Voltage/Frequency (V/Hz) N/A 230/50/60 | Current (A) N/A 0.37/0.42 | Power (W) N/A 81/95 | Airflow (Q) N/A 4.79 m³/min4.90 m³/min290.00 m³/h298.00 m³/h171.00 cfm175.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD140A0000-068-035-2 | Size (mm) N/A 140 | Size (in) N/A 5.5 | Voltage/Frequency (V/Hz) N/A 230/50/60 | Current (A) N/A 0.68/0.80 | Power (W) N/A 156/184 | Airflow (Q) N/A 7.76 m³/min7.92 m³/min470.00 m³/h480.00 m³/h277.00 cfm283.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD140U | Size (mm) N/A 140 | Size (in) N/A 5.5 | Voltage/Frequency (V/Hz) N/A 115/60 | Current (A) N/A 1.57 | Power (W) N/A 180 | Airflow (Q) N/A 7.56 m³/min460.00 m³/h270.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD140C | Size (mm) N/A 140 | Size (in) N/A 5.5 | Voltage/Frequency (V/Hz) N/A 230/50 | Current (A) N/A 0.60 | Power (W) N/A 126 | Airflow (Q) N/A 6.08 m³/min368.00 m³/h217.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD150A0000-068-020-2 | Size (mm) N/A 150 | Size (in) N/A 5.9 | Voltage/Frequency (V/Hz) N/A 230/50 | Current (A) N/A 0.47 | Power (W) N/A 102 | Airflow (Q) N/A / m³/h/ cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD150C | Size (mm) N/A 150 | Size (in) N/A 5.9 | Voltage/Frequency (V/Hz) N/A 115/60 | Current (A) N/A 1.1 | Power (W) N/A 118 | Airflow (Q) N/A / m³/h/ cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD160A0000-068-035-2 | Size (mm) N/A 160 | Size (in) N/A 6.3 | Voltage/Frequency (V/Hz) N/A 230/50/60 | Current (A) N/A 0.96/1.4 | Power (W) N/A 213/302 | Airflow (Q) N/A / m³/h/ cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD180D0000-074-035-4 | Size (mm) N/A 180 | Size (in) N/A 7.0 | Voltage/Frequency (V/Hz) N/A 230/50/60 | Current (A) N/A 0.60/0.83 | Power (W) N/A 135/190 | Airflow (Q) N/A 12.04 m³/min12.68 m³/min730.00 m³/h770.00 m³/h430.00 cfm453.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD180I | Size (mm) N/A 180 | Size (in) N/A 7.0 | Voltage/Frequency (V/Hz) N/A 115/60 | Current (A) N/A 1.6 | Power (W) N/A 185 | Airflow (Q) N/A 12.52 m³/min760.00 m³/h447.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD180G | Size (mm) N/A 180 | Size (in) N/A 7.0 | Voltage/Frequency (V/Hz) N/A 230/50/60 | Current (A) N/A 0.90/1.20 | Power (W) N/A 200/265 | Airflow (Q) N/A 15.65 m³/min15.99 m³/min950.00 m³/h970.00 m³/h559.00 cfm571.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FD180H | Size (mm) N/A 180 | Size (in) N/A 7.0 | Voltage/Frequency (V/Hz) N/A 115/60 | Current (A) N/A 2.60 | Power (W) N/A 295 | Airflow (Q) N/A 17.14 m³/min1040.00 m³/h612.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FS133C0000-068-035-2 | Size (mm) N/A 133 | Size (in) N/A 5.2 | Voltage/Frequency (V/Hz) N/A 230/50/60 | Current (A) N/A 1.20/1.25 | Power (W) N/A 275/285 | Airflow (Q) N/A 13.52 m³/min15.01 m³/min820.00 m³/h910.00 m³/h483.00 cfm536.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FS146B | Size (mm) N/A 146 | Size (in) N/A 5.7 | Voltage/Frequency (V/Hz) N/A 230/50 | Current (A) N/A 1.40 | Power (W) N/A 310 | Airflow (Q) N/A 14.84 m³/min900.00 m³/h530.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FS146C | Size (mm) N/A 146 | Size (in) N/A 5.7 | Voltage/Frequency (V/Hz) N/A 115/60 | Current (A) N/A 3.0 | Power (W) N/A 320 | Airflow (Q) N/A 13.19 m³/min800.00 m³/h471.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FS151A0000-068-020-4 | Size (mm) N/A 151 | Size (in) N/A 5.9 | Voltage/Frequency (V/Hz) N/A 230/50/60 | Current (A) N/A 0.42/0.45 | Power (W) N/A 95/100 | Airflow (Q) N/A 9.88 m³/min10.72 m³/min600.00 m³/h650.00 m³/h353.00 cfm383.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FS160C | Size (mm) N/A 160 | Size (in) N/A 6.3 | Voltage/Frequency (V/Hz) N/A 230/50 | Current (A) N/A 0.60 | Power (W) N/A 130 | Airflow (Q) N/A 14.00 m³/min850.00 m³/h500.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FS255A0000-137-045-4 | Size (mm) N/A 255 | Size (in) N/A 10.0 | Voltage/Frequency (V/Hz) N/A 220/50 | Current (A) N/A 3.20 | Power (W) N/A 750 | Airflow (Q) N/A 55.05 m³/min3340.00 m³/h1966.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |
| FS320A0000-137-170-4 | Size (mm) N/A 320 | Size (in) N/A 12.6 | Voltage/Frequency (V/Hz) N/A 400/50 | Current (A) N/A 7.5 | Power (W) N/A 4000 | Airflow (Q) N/A 29.65 m³/min1800.00 m³/h1059.00 cfm | Insulation Class N/A F |
Add To Cart
Request Quote |