PTGA SERIES - Axial Exhaust Fans
Duct Fans & Accessories
PTGA series Axial Exhaust Fans are designed to provide optimal airflow and efficiency for residential and commercial applications.
Each fan housing and impeller are made of high-quality UV resistant ABS material and also includes an innovative blade design that maximizes airflow efficiency.
The fans also include a reliable low power motor for continuous operation and extended operating life.
PTGA series Axial Exhaust Fans can be directly mounted into the ventilation shaft and can also be connected via a flexible air duct with a clamp. Self-tapping screws can be used for installation into a wall.
Also suitable for ceiling mounting.
Protection Class: IP34
Each fan housing and impeller are made of high-quality UV resistant ABS material and also includes an innovative blade design that maximizes airflow efficiency.
The fans also include a reliable low power motor for continuous operation and extended operating life.
PTGA series Axial Exhaust Fans can be directly mounted into the ventilation shaft and can also be connected via a flexible air duct with a clamp. Self-tapping screws can be used for installation into a wall.
Also suitable for ceiling mounting.
Protection Class: IP34
Model Number |
Voltage |
Power |
Speed |
Airflow |
Pressure |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTGA-150A 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 22 Watts | Speed N/A 2350 rpm | Airflow N/A 118 cfm201 m³/h | Pressure N/A 0.22 inH2O5.59 mmAq54.74 Pa |
Add To Cart
Request Quote |
| PTGA-150A 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 28 Watts | Speed N/A 2350 rpm | Airflow N/A 118 cfm201 m³/h | Pressure N/A 0.22 inH2O5.59 mmAq54.74 Pa |
Add To Cart
Request Quote |
| PTGA-150AE 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 7 Watts | Speed N/A 2000 rpm | Airflow N/A 103 cfm175 m³/h | Pressure N/A 0.17 inH2O4.32 mmAq42.30 Pa |
Add To Cart
Request Quote |
| PTGA-150B 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 28 Watts | Speed N/A 2350 rpm | Airflow N/A 116 cfm197 m³/h | Pressure N/A 0.21 inH2O5.33 mmAq52.26 Pa |
Add To Cart
Request Quote |
| PTGA-150B 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 31 Watts | Speed N/A 2350 rpm | Airflow N/A 116 cfm197 m³/h | Pressure N/A 0.21 inH2O5.33 mmAq52.26 Pa |
Add To Cart
Request Quote |
| PTGA-150BE 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 12 Watts | Speed N/A 2000 rpm | Airflow N/A 101 cfm172 m³/h | Pressure N/A 0.16 inH2O4.06 mmAq39.81 Pa |
Add To Cart
Request Quote |
| PTGA-150C 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 22 Watts | Speed N/A 2350 rpm | Airflow N/A 174 cfm295 m³/h | Pressure N/A 0.20 inH2O5.08 mmAq49.77 Pa |
Add To Cart
Request Quote |
| PTGA-150C 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 25 Watts | Speed N/A 2350 rpm | Airflow N/A 174 cfm295 m³/h | Pressure N/A 0.20 inH2O5.08 mmAq49.77 Pa |
Add To Cart
Request Quote |
| PTGA-150CE 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 7 Watts | Speed N/A 2000 rpm | Airflow N/A 162 cfm275 m³/h | Pressure N/A 0.16 inH2O4.06 mmAq39.81 Pa |
Add To Cart
Request Quote |
| PTGA-150D 220-240V/50Hz | Voltage N/A 220 to 240 V | Power N/A 22 Watts | Speed N/A 2350 rpm | Airflow N/A 160 cfm272 m³/h | Pressure N/A 0.23 inH2O5.84 mmAq57.23 Pa |
Add To Cart
Request Quote |
| PTGA-150D 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 25 Watts | Speed N/A 2350 rpm | Airflow N/A 160 cfm272 m³/h | Pressure N/A 0.23 inH2O5.84 mmAq57.23 Pa |
Add To Cart
Request Quote |
| PTGA-150DE 100-120V/60Hz | Voltage N/A 100 to 120 V | Power N/A 7 Watts | Speed N/A 2000 rpm | Airflow N/A 139 cfm237 m³/h | Pressure N/A 0.17 inH2O4.32 mmAq43.30 Pa |
Add To Cart
Request Quote |