PTF-S SERIES - Inline Duct Fans
Duct Fans & Accessories
PTF-S series Inline Duct Fans are well suited for indoor exhaust
fresh air systems, ventilation, and humidification.
Each fan is designed with a special integrated housing with
innovative joints for easy installation and maintenance. The
fan housing is made of high endurance and lightweight ABS
material.
The fans can operate from -20℃ to 60℃ and also include
dual ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
fresh air systems, ventilation, and humidification.
Each fan is designed with a special integrated housing with
innovative joints for easy installation and maintenance. The
fan housing is made of high endurance and lightweight ABS
material.
The fans can operate from -20℃ to 60℃ and also include
dual ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTF-75S H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2750 rpm | Airflow N/A 27 cfm46 m³/h | Pressure N/A 0.52 inH2O13.21 mmAq129.4 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-75S L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2550 rpm | Airflow N/A 25 cfm43 m³/h | Pressure N/A 0.46 inH2O11.68 mmAq114.47 Pa | Noise N/A 21 dBA |
Add To Cart
Request Quote |
| PTF-75S H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2750 rpm | Airflow N/A 27 cfm46 m³/h | Pressure N/A 0.52 inH2O13.21 mmAq129.4 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-75S L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2550 rpm | Airflow N/A 25 cfm43 m³/h | Pressure N/A 0.46 inH2O11.68 mmAq114.47 Pa | Noise N/A 21 dBA |
Add To Cart
Request Quote |
| PTF-100S H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2600 rpm | Airflow N/A 100 cfm170 m³/h | Pressure N/A 0.5 inH2O12.7 mmAq124.42 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-100S L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2100 rpm | Airflow N/A 78 cfm133 m³/h | Pressure N/A 0.42 inH2O10.67 mmAq104.51 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-100S H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2600 rpm | Airflow N/A 100 cfm170 m³/h | Pressure N/A 0.5 inH2O12.7 mmAq124.42 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-100S L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2100 rpm | Airflow N/A 78 cfm133 m³/h | Pressure N/A 0.42 inH2O10.67 mmAq104.51 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-125S H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2600 rpm | Airflow N/A 128 cfm218 m³/h | Pressure N/A 0.56 inH2O14.22 mmAq139.35 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-125S L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2100 rpm | Airflow N/A 107 cfm181 m³/h | Pressure N/A 0.46 inH2O11.68 mmAq114.46 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-125S H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2600 rpm | Airflow N/A 128 cfm218 m³/h | Pressure N/A 0.56 inH2O14.22 mmAq139.35 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-125S L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2100 rpm | Airflow N/A 107 cfm181 m³/h | Pressure N/A 0.46 inH2O11.68 mmAq114.46 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |