PTF-P SERIES - Mixed-Flow Inline Duct Fans
Duct Fans & Accessories
PTF-P series Mixed-Flow Inline Duct Fans are well suited for
indoor exhaust fresh air systems, ventilation, and
humidification.
Mixed-Flow technology delivers a high flow rate in a small space
against a high back pressure and provides a low power and low
noise solution that can be used in almost any high-density
cooling application.
Each fan is designed with a special integrated housing with
innovative joints for easy installation and maintenance. The fan
housing is made of high endurance and lightweight PP material.
The fans can operate from -20℃ to 60℃ and also includes dual
ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
indoor exhaust fresh air systems, ventilation, and
humidification.
Mixed-Flow technology delivers a high flow rate in a small space
against a high back pressure and provides a low power and low
noise solution that can be used in almost any high-density
cooling application.
Each fan is designed with a special integrated housing with
innovative joints for easy installation and maintenance. The fan
housing is made of high endurance and lightweight PP material.
The fans can operate from -20℃ to 60℃ and also includes dual
ball bearings for long-life operation up to 50,000 hours.
Protection Class:IP44.
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTF-100P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2250 rpm | Airflow N/A 117 cfm198 m³/h | Pressure N/A 0.63 inH2O16.00 mmAq156.77 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-100P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 97 cfm165 m³/h | Pressure N/A 0.53 inH2O13.46 mmAq131.89 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-100P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2250 rpm | Airflow N/A 117 cfm198 m³/h | Pressure N/A 0.63 inH2O16.00 mmAq156.77 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-100P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1850 rpm | Airflow N/A 97 cfm165 m³/h | Pressure N/A 0.53 inH2O13.46 mmAq131.89 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-125P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2250 rpm | Airflow N/A 167 cfm284 m³/h | Pressure N/A 0.64 inH2O16.26 mmAq159.26 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-125P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 141 cfm248 m³/h | Pressure N/A 0.43 inH2O10.92 mmAq107.00 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-125P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2250 rpm | Airflow N/A 167 cfm284 m³/h | Pressure N/A 0.64 inH2O16.26 mmAq159.26 Pa | Noise N/A 31 dBA |
Add To Cart
Request Quote |
| PTF-125P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1850 rpm | Airflow N/A 141 cfm248 m³/h | Pressure N/A 0.43 inH2O10.92 mmAq107.00 Pa | Noise N/A 26 dBA |
Add To Cart
Request Quote |
| PTF-150P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2550 rpm | Airflow N/A 312 cfm530 m³/h | Pressure N/A 1.21 inH2O30.73 mmAq301.10 Pa | Noise N/A 33 dBA |
Add To Cart
Request Quote |
| PTF-150P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 241 cfm410 m³/h | Pressure N/A 0.96 inH2O24.38 mmAq238.89 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
| PTF-150P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2550 rpm | Airflow N/A 312 cfm530 m³/h | Pressure N/A 1.21 inH2O30.73 mmAq301.10 Pa | Noise N/A 33 dBA |
Add To Cart
Request Quote |
| PTF-150P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1850 rpm | Airflow N/A 241 cfm410 m³/h | Pressure N/A 0.96 inH2O24.38 mmAq238.89 Pa | Noise N/A 29 dBA |
Add To Cart
Request Quote |
| PTF-200P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq350.87 Pa | Noise N/A 63 dBA |
Add To Cart
Request Quote |
| PTF-200P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1950 rpm | Airflow N/A 406 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq273.72 Pa | Noise N/A 55 dBA |
Add To Cart
Request Quote |
| PTF-200P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2450 rpm | Airflow N/A 494 cfm840 m³/h | Pressure N/A 1.41 inH2O35.81 mmAq350.87 Pa | Noise N/A 63 dBA |
Add To Cart
Request Quote |
| PTF-200P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1950 rpm | Airflow N/A 406 cfm690 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq273.72 Pa | Noise N/A 55 dBA |
Add To Cart
Request Quote |
| PTF-250P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2450 rpm | Airflow N/A 827 cfm1405 m³/h | Pressure N/A 1.96 inH2O49.78 mmAq487.73 Pa | Noise N/A 66 dBA |
Add To Cart
Request Quote |
| PTF-250P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1850 rpm | Airflow N/A 626 cfm1064 m³/h | Pressure N/A 1.49 inH2O37.85 mmAq370.77 Pa | Noise N/A 58 dBA |
Add To Cart
Request Quote |
| PTF-250P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2450 rpm | Airflow N/A 827 cfm1405 m³/h | Pressure N/A 1.96 inH2O49.78 mmAq487.73 Pa | Noise N/A 66 dBA |
Add To Cart
Request Quote |
| PTF-250P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1850 rpm | Airflow N/A 626 cfm1064 m³/h | Pressure N/A 1.49 inH2O37.85 mmAq370.77 Pa | Noise N/A 58 dBA |
Add To Cart
Request Quote |
| PTF-315P H 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2350 rpm | Airflow N/A 1298 cfm2206 m³/h | Pressure N/A 2.78 inH2O70.61 mmAq691.78 Pa | Noise N/A 69 dBA |
Add To Cart
Request Quote |
| PTF-315P L 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 1650 rpm | Airflow N/A 1030 cfm1750 m³/h | Pressure N/A 1.75 inH2O44.45 mmAq435.47 Pa | Noise N/A 61 dBA |
Add To Cart
Request Quote |
| PTF-315P H 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 2350 rpm | Airflow N/A 1298 cfm2206 m³/h | Pressure N/A 2.78 inH2O70.61 mmAq691.78 Pa | Noise N/A 69 dBA |
Add To Cart
Request Quote |
| PTF-315P L 100-120V/60Hz | Voltage N/A 100 to 120 V | Speed N/A 1650 rpm | Airflow N/A 1030 cfm1750 m³/h | Pressure N/A 1.75 inH2O44.45 mmAq435.47 Pa | Noise N/A 61 dBA |
Add To Cart
Request Quote |