RA24BL001-B40 Series Variable Speed Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blowers
DC Blowers
24V
724 CFM (1230 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
724 CFM (1230 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
Model Number |
Item Name |
Voltage |
Current |
Number of Speeds |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| RA24BL001-B40-3SP/VSP-01 | N/A RA24BL001-B40 Series 12.0 and 13.5 Ampere (A) Current Variable Speed Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blower | Voltage N/A 24 V | Current N/A 12.0 A13.5 A | Number of Speeds N/A Variable | Airflow (Q) N/A 724 ft³/min1230 m³/h |
Add To Cart
Request Quote |
| RA24BL001-B40-VSP-01 | N/A RA24BL001-B40 Series 12.5 Ampere (A) Current Variable Speed Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blower | Voltage N/A 24 V | Current N/A 12.5 A | Number of Speeds N/A Variable | Airflow (Q) N/A 724 ft³/min1230 m³/h |
Add To Cart
Request Quote |


