RA24BL001-B40 Series Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blowers
DC Blowers
12V, 24V
571~630 CFM (970~1070 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
571~630 CFM (970~1070 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
Model Number |
Item Name |
Voltage |
Current |
Number of Speeds |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| RA12BL001-B40-3SP-02 | N/A RA24BL001-B40 Series 15.0 Ampere (A) Current Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blower | Voltage N/A 12 V | Current N/A 15.0 A | Number of Speeds N/A 3 | Airflow (Q) N/A 571 ft³/min970 m³/h |
Add To Cart
Request Quote |
| RA12BL001-B40-VSP-02 | N/A RA24BL001-B40 Series 15.0 Ampere (A) Current Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blower | Voltage N/A 12 V | Current N/A 15.0 A | Number of Speeds N/A Variable | Airflow (Q) N/A 571 ft³/min970 m³/h |
Add To Cart
Request Quote |
| RA24BL001-B40-3SP-02 | N/A RA24BL001-B40 Series 9.5 Ampere (A) Current Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blower | Voltage N/A 24 V | Current N/A 9.5 A | Number of Speeds N/A 3 | Airflow (Q) N/A 630 ft³/min1070 m³/h |
Add To Cart
Request Quote |
| RA24BL001-B40-VSP-02 | N/A RA24BL001-B40 Series 10.0 Ampere (A) Current Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blower | Voltage N/A 24 V | Current N/A 10.0 A | Number of Speeds N/A Variable | Airflow (Q) N/A 630 ft³/min1070 m³/h |
Add To Cart
Request Quote |
| RA24BL001-B40-VSP-02E | N/A RA24BL001-B40 Series 10.0 Ampere (A) Current Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blower | Voltage N/A 24 V | Current N/A 10.0 A | Number of Speeds N/A Variable | Airflow (Q) N/A 630 ft³/min1070 m³/h |
Add To Cart
Request Quote |
| RA24BL001-B40-3SP-02-F | N/A RA24BL001-B40 Series 9.5 Ampere (A) Current Dual Wheel Design Brushless Direct Current (DC) Centrifugal Blower | Voltage N/A 24 V | Current N/A 9.5 A | Number of Speeds N/A 3 | Airflow (Q) N/A 630 ft³/min1070 m³/h |
Add To Cart
Request Quote |


