RA12B008/B009/B010 and RA24B008/B009/B010 Series Single Wheel Design Brushed Direct Current (DC) Centrifugal Blowers
DC Blowers
12V, 24V
147~383 CFM (250~650 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP20 Dust & Moisture Protection
RoHS
147~383 CFM (250~650 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP20 Dust & Moisture Protection
RoHS
Model Number |
Item Name |
Scroll Housing |
Voltage |
Current |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| RA12B009-B01-3SP-01 | N/A RA12B009 Series ≤ 11 Ampere (A) Current and 383 Cubic Feet Per Minute (ft³/min) Airflow (Q) Single Wheel Design Brushed Direct Current (DC) Centrifugal Blower | Scroll Housing N/A Polyamide (PA) 66 + 30% GF, UL94-V0 | Voltage N/A 12 V | Current N/A ≤ 11 A | Airflow (Q) N/A 383 ft³/min650 m³/h |
Add To Cart
Request Quote |
| RA12B008-B01-3SP-01 | N/A RA12B008 Series ≤ 4.5 Ampere (A) Current and 147 Cubic Feet Per Minute (ft³/min) Airflow (Q) Single Wheel Design Brushed Direct Current (DC) Centrifugal Blower | Scroll Housing N/A Polyamide (PA) 66 + 30% GF, UL94-V0 | Voltage N/A 12 V | Current N/A ≤ 4.5 A | Airflow (Q) N/A 147 ft³/min250 m³/h |
Add To Cart
Request Quote |
| RA24B009-B01-3SP-01 | N/A RA24B009 Series ≤ 11 Ampere (A) Current and 383 Cubic Feet Per Minute (ft³/min) Airflow (Q) Single Wheel Design Brushed Direct Current (DC) Centrifugal Blower | Scroll Housing N/A Polyamide (PA) 66 + 30% GF, UL94-V0 | Voltage N/A 24 V | Current N/A ≤ 11 A | Airflow (Q) N/A 383 ft³/min650 m³/h |
Add To Cart
Request Quote |
| RA24B008-B01-3SP-01 | N/A RA24B008 Series ≤ 3 Ampere (A) Current and 147 Cubic Feet Per Minute (ft³/min) Airflow (Q) Single Wheel Design Brushed Direct Current (DC) Centrifugal Blower | Scroll Housing N/A Polyamide (PA) 66 + 30% GF, UL94-V0 | Voltage N/A 24 V | Current N/A ≤ 3 A | Airflow (Q) N/A 147 ft³/min250 m³/h |
Add To Cart
Request Quote |
| RA12B010-B01-3SP-01 | N/A RA12B010 Series ≤ 19 Ampere (A) Current and 294 Cubic Feet Per Minute (ft³/min) Airflow (Q) Single Wheel Design Brushed Direct Current (DC) Centrifugal Blower | Scroll Housing N/A Polyamide (PA) 66 + 30% GF, UL94-V0 | Voltage N/A 24 V | Current N/A ≤ 19 A | Airflow (Q) N/A 294 ft³/min500 m³/h |
Add To Cart
Request Quote |
| RA24B010-B01-3SP-01 | N/A RA24B010 Series ≤ 11 Ampere (A) Current and 294 Cubic Feet Per Minute (ft³/min) Airflow (Q) Single Wheel Design Brushed Direct Current (DC) Centrifugal Blower | Scroll Housing N/A Polyamide (PA) 66 + 30% GF, UL94-V0 | Voltage N/A 24 V | Current N/A ≤ 11 A | Airflow (Q) N/A 294 ft³/min500 m³/h |
Add To Cart
Request Quote |


