AX12BL009C/AX12BL010C-305 and AX24BL009C/AX24BL010C-305 Series Curved Blade Design Brushless Direct Current (DC) Axial Fans
DC Axial Fans
12V, 24V
1460~1766 CFM (2480~3000 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
1460~1766 CFM (2480~3000 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
Model Number |
Item Name |
Airflow Direction |
Voltage |
Current |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| AX12BL009C-B305-VSP-03 | N/A AX12BL009C-B305 Series 19.0 Ampere (A) Current and 1624 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A 19.0 A | Airflow (Q) N/A 1624 ft³/min2760 m³/h |
Add To Cart
Request Quote |
| AX24BL009C-B305-VSP-02 | N/A AX24BL009C-B305 Series 9.0 Ampere (A) Current and 1665 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A 9.0 A | Airflow (Q) N/A 1665 ft³/min2830 m³/h |
Add To Cart
Request Quote |
| AX24BL009C-B305-2SP-02 | N/A AX24BL009C-B305 Series 9.0 Ampere (A) Current and 1665 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A 9.0 A | Airflow (Q) N/A 1665 ft³/min2830 m³/h |
Add To Cart
Request Quote |
| AX24BL009C-B305-2SP-03 | N/A AX24BL009C-B305 Series 8.0 Ampere (A) Current and 1566 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A 8.0 A | Airflow (Q) N/A 1566 ft³/min2660 m³/h |
Add To Cart
Request Quote |
| AX12BL010C-S305-VSP-02 | N/A AX12BL010C-S305 Series 14.0 Ampere (A) Current and 1460 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A 14.0 A | Airflow (Q) N/A 1460 ft³/min2480 m³/h |
Add To Cart
Request Quote |
| AX12BL010C-S305-2SP-02 | N/A AX12BL010C-S305 Series 13.5 Ampere (A) Current and 1460 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A 13.5 A | Airflow (Q) N/A 1460 ft³/min2480 m³/h |
Add To Cart
Request Quote |
| AX24BL010C-S305-2SP-02L | N/A AX24BL010C-S305 Series 7.5 Ampere (A) Current and 1577 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 7.5 A | Airflow (Q) N/A 1577 ft³/min2680 m³/h |
Add To Cart
Request Quote |
| AX24BL010C-S305-VSP-01X | N/A AX24BL010C-S305 Series 9.5 Ampere (A) Current and 1766 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 9.5 A | Airflow (Q) N/A 1766 ft³/min3000 m³/h |
Add To Cart
Request Quote |
| AX24BL010C-S305-2SP-02 | N/A AX24BL010C-S305 Series 7.5 Ampere (A) Current and 1577 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 7.5 A | Airflow (Q) N/A 1577 ft³/min2680 m³/h |
Add To Cart
Request Quote |
| AX24BL010C-S305-VSP-02 | N/A AX24BL010C-S305 Series 7.5 Ampere (A) Current and 1577 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 7.5 A | Airflow (Q) N/A 1577 ft³/min2680 m³/h |
Add To Cart
Request Quote |
| AX24BL010C-S305-VSP-02E | N/A AX24BL010C-S305 Series 7.5 Ampere (A) Current and 1577 Cubic Feet Per Minute (ft³/min) Airflow (Q) Curved Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 7.5 A | Airflow (Q) N/A 1577 ft³/min2680 m³/h |
Add To Cart
Request Quote |


