AX12BL004-225/255/280 and AX24BL004-225/255/280/305 Series Straight Blade Design Brushless Direct Current (DC) Axial Fans
DC Axial Fans
12V, 24V
589~1495 CFM (1000~2540 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
589~1495 CFM (1000~2540 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 25,000 hours
Locked Rotor/Short-Circuit/Over-Voltage Protection
IP68 Dust & Moisture Protection
RoHS
Model Number |
Item Name |
Airflow Direction |
Voltage |
Current |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| AX12BL004C-B255-1SP-02 | N/A AX12BL004C-B255 Series 7.0 Ampere (A) Current and 883 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A 7.0 A | Airflow (Q) N/A 883 ft³/min1500 m³/h |
Add To Cart
Request Quote |
| AX12BL004C-B225-2SP-02 | N/A AX12BL004C-B225 Series 5.9 Ampere (A) Current and 647 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A 5.9 A | Airflow (Q) N/A 647 ft³/min1100 m³/h |
Add To Cart
Request Quote |
| AX12BL004C-B255-VSP-02 | N/A AX12BL004C-B255 Series 8.0 Ampere (A) Current and 912 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A 8.0 A | Airflow (Q) N/A 912 ft³/min1550 m³/h |
Add To Cart
Request Quote |
| AX12BL004C-S255-1SP-04 | N/A AX12BL004C-S255 Series 4.0 Ampere (A) Current and 589 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A 4.0 A | Airflow (Q) N/A 589 ft³/min1000 m³/h |
Add To Cart
Request Quote |
| AX12BL004C-S280-2SP-02 | N/A AX12BL004C-S280 Series 10.0 Ampere (A) Current and 1295 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A 10.0 A | Airflow (Q) N/A 1295 ft³/min2200 m³/h |
Add To Cart
Request Quote |
| AX12BL004C-S280-1SP-03 | N/A AX12BL004C-S280 Series 6.5 Ampere (A) Current and 989 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A 6.5 A | Airflow (Q) N/A 989 ft³/min1680 m³/h |
Add To Cart
Request Quote |
| AX12BL004C-S280-1SP-04 | N/A AX12BL004C-S280 Series 4.0 Ampere (A) Current and 877 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A 4.0 A | Airflow (Q) N/A 877 ft³/min1490 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S280-1SP-04 | N/A AX24BL004C-S280 Series 3.0 Ampere (A) Current and 948 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 3.0 A | Airflow (Q) N/A 948 ft³/min1610 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S280-1SP-01 | N/A AX24BL004C-S280 Series 7.0 Ampere (A) Current and 1495 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 7.0 A | Airflow (Q) N/A 1495 ft³/min2540 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S280-2SP-02 | N/A AX24BL004C-S280 Series 5.4 Ampere (A) Current and 1330 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 5.4 A | Airflow (Q) N/A 1330 ft³/min2260 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S280-2SP-01 | N/A AX24BL004C-S280 Series 7.0 Ampere (A) Current and 1495 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 7.0 A | Airflow (Q) N/A 1495 ft³/min2540 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S280-1SP-03 | N/A AX24BL004C-S280 Series 4.5 Ampere (A) Current and 1130 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 4.5 A | Airflow (Q) N/A 1130 ft³/min1920 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-B280-2SP-02 | N/A AX24BL004C-B280 Series 6.3 Ampere (A) Current and 1330 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A 6.3 A | Airflow (Q) N/A 1330 ft³/min2260 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S305-2SP-02 | N/A AX24BL004C-S305 Series 4.1 Ampere (A) Current and 1118 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 4.1 A | Airflow (Q) N/A 1118 ft³/min1900 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-B305-2SP-02 | N/A AX24BL004C-B305 Series 4.0 Ampere (A) Current and 1118 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A 4.0 A | Airflow (Q) N/A 1118 ft³/min1900 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-B255-2SP-02 | N/A AX24BL004C-B255 Series 4.7 Ampere (A) Current and 912 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A 4.7 A | Airflow (Q) N/A 912 ft³/min1550 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-B225-2SP-02 | N/A AX24BL004C-B225 Series 3.3 Ampere (A) Current and 647 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A 3.3 A | Airflow (Q) N/A 647 ft³/min1100 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S255-VSP-02 | N/A AX24BL004C-S255 Series 5.4 Ampere (A) Current and 912 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 5.4 A | Airflow (Q) N/A 912 ft³/min1550 m³/h |
Add To Cart
Request Quote |
| AX24BL004C-S225-1SP-02 | N/A AX24BL004C-S225 Series 3.3 Ampere (A) Current and 647 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushless Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A 3.3 A | Airflow (Q) N/A 647 ft³/min1100 m³/h |
Add To Cart
Request Quote |


