AX12B004/B009 and AX24B004 Series Straight Blade Design Brushed Direct Current (DC) Axial Fans
DC Axial Fans
12V, 24V
706~1913 CFM (1200~3250 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP55 Dust & Moisture Protection
RoHS
706~1913 CFM (1200~3250 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP55 Dust & Moisture Protection
RoHS
Model Number |
Item Name |
Airflow Direction |
Voltage |
Current |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| AX12B004-B280-1SP-02 | N/A AX12B004-B280 Series ≤ 14 Ampere (A) Current and 1295 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 14 A | Airflow (Q) N/A 1295 ft³/min2200 m³/h |
Add To Cart
Request Quote |
| AX12B004-B255-1SP-02 | N/A AX12B004-B255 Series ≤ 13 Ampere (A) Current and 1030 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 13 A | Airflow (Q) N/A 1030 ft³/min1750 m³/h |
Add To Cart
Request Quote |
| AX12B004-S280-1SP-02 | N/A AX12B004-S280 Series ≤ 14 Ampere (A) Current and 1295 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A ≤ 14 A | Airflow (Q) N/A 1295 ft³/min2200 m³/h |
Add To Cart
Request Quote |
| AX12B004-B305X-1SP-02 | N/A AX12B004-B305X Series ≤ 13 Ampere (A) Current and 1471 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 13 A | Airflow (Q) N/A 1471 ft³/min2500 m³/h |
Add To Cart
Request Quote |
| AX12B004-B305-1SP-02 | N/A AX12B004-B305 Series ≤ 18.5 Ampere (A) Current and 1619 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 18.5 A | Airflow (Q) N/A 1619 ft³/min2750 m³/h |
Add To Cart
Request Quote |
| AX12B004-S305X-1SP-02 | N/A AX12B004-S305X Series ≤ 13 Ampere (A) Current and 1471 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A ≤ 13 A | Airflow (Q) N/A 1471 ft³/min2500 m³/h |
Add To Cart
Request Quote |
| AX12B004-S305-1SP-02 | N/A AX12B004-S305 Series ≤ 18 Ampere (A) Current and 1619 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A ≤ 18 A | Airflow (Q) N/A 1619 ft³/min2750 m³/h |
Add To Cart
Request Quote |
| AX12B004-B225-1SP-02 | N/A AX12B004-B225 Series ≤ 5 Ampere (A) Current and 706 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 5 A | Airflow (Q) N/A 706 ft³/min1200 m³/h |
Add To Cart
Request Quote |
| AX12B004-S225-1SP-02 | N/A AX12B004-S225 Series ≤ 5 Ampere (A) Current and 706 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A ≤ 5 A | Airflow (Q) N/A 706 ft³/min1200 m³/h |
Add To Cart
Request Quote |
| AX12B009-B305-1SP-02 | N/A AX12B009-B305 Series ≤ 20 Ampere (A) Current and 1913 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 20 A | Airflow (Q) N/A 1913 ft³/min3250 m³/h |
Add To Cart
Request Quote |
| AX24B004-B280-1SP-02 | N/A AX24B004-B280 Series ≤ 7 Ampere (A) Current and 1354 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A ≤ 7 A | Airflow (Q) N/A 1354 ft³/min2300 m³/h |
Add To Cart
Request Quote |
| AX24B004-B255-1SP-02 | N/A AX24B004-B255 Series ≤ 6.5 Ampere (A) Current and 1118 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A ≤ 6.5 A | Airflow (Q) N/A 1118 ft³/min1900 m³/h |
Add To Cart
Request Quote |
| AX24B004-S280-1SP-02 | N/A AX24B004-S280 Series ≤ 8 Ampere (A) Current and 1471 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A ≤ 8 A | Airflow (Q) N/A 1471 ft³/min2500 m³/h |
Add To Cart
Request Quote |
| AX24B004-B305X-1SP-02 | N/A AX24B004-B305X Series ≤ 9.5 Ampere (A) Current and 1413 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A ≤ 9.5 A | Airflow (Q) N/A 1413 ft³/min2400 m³/h |
Add To Cart
Request Quote |
| AX24B004-B305-1SP-02 | N/A AX24B004-B305 Series ≤ 9 Ampere (A) Current and 1589 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A ≤ 9 A | Airflow (Q) N/A 1589 ft³/min2700 m³/h |
Add To Cart
Request Quote |
| AX24B004-S305X-1SP-02 | N/A AX24B004-S305X Series ≤ 9.5 Ampere (A) Current and 1471 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A ≤ 9.5 A | Airflow (Q) N/A 1471 ft³/min2500 m³/h |
Add To Cart
Request Quote |
| AX24B004-S305-1SP-02 | N/A AX24B004-S305 Series ≤ 10 Ampere (A) Current and 1619 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A ≤ 10 A | Airflow (Q) N/A 1619 ft³/min2750 m³/h |
Add To Cart
Request Quote |
| AX24B004-B225-1SP-02 | N/A AX24B004-B225 Series ≤ 5 Ampere (A) Current and 736 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A ≤ 5 A | Airflow (Q) N/A 736 ft³/min1250 m³/h |
Add To Cart
Request Quote |
| AX24B004-S225-1SP-02 | N/A AX24B004-S225 Series ≤ 6 Ampere (A) Current and 736 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A ≤ 6 A | Airflow (Q) N/A 736 ft³/min1250 m³/h |
Add To Cart
Request Quote |


