AX12B004-280/350/385 and AX24B004-280/350/385 Series Straight Blade Design Brushed Direct Current (DC) Axial Fans
DC Axial Fans
12V, 24V
765~1754 CFM (1300~2980 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP55 Dust & Moisture Protection
RoHS
765~1754 CFM (1300~2980 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP55 Dust & Moisture Protection
RoHS
Model Number |
Item Name |
Airflow Direction |
Voltage |
Current |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| AX12B004-B280-1SP-02 | N/A AX12B004-B280 Series ≤ 10.5 Ampere (A) Current and 765 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 10.5 A | Airflow (Q) N/A 765 ft³/min1300 m³/h |
Add To Cart
Request Quote |
| AX12B004-B350-1SP-02 | N/A AX12B004-B350 Series ≤ 7 Ampere (A) Current and 1313 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 7 A | Airflow (Q) N/A 1313 ft³/min2230 m³/h |
Add To Cart
Request Quote |
| AX12B004-B385-1SP-02 | N/A AX12B004-B385 Series ≤ 13 Ampere (A) Current and 1754 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 13 A | Airflow (Q) N/A 1754 ft³/min2980 m³/h |
Add To Cart
Request Quote |
| AX12B004-S280-1SP-02 | N/A AX12B004-S280 Series ≤ 10.5 Ampere (A) Current and 765 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A ≤ 10.5 A | Airflow (Q) N/A 765 ft³/min1300 m³/h |
Add To Cart
Request Quote |
| AX12B004-S350-1SP-02 | N/A AX12B004-S350 Series ≤ 17 Ampere (A) Current and 1401 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A ≤ 17 A | Airflow (Q) N/A 1401 ft³/min2380 m³/h |
Add To Cart
Request Quote |
| AX12B004-S385-1SP-02 | N/A AX12B004-S385 Series ≤ 16 Ampere (A) Current and 1754 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A ≤ 16 A | Airflow (Q) N/A 1754 ft³/min2980 m³/h |
Add To Cart
Request Quote |
| AX24B004-B280-1SP-02 | N/A AX24B004-B280 Series ≤ 5 Ampere (A) Current and 795 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A ≤ 5 A | Airflow (Q) N/A 795 ft³/min1350 m³/h |
Add To Cart
Request Quote |
| AX24B004-B350-1SP-02 | N/A AX24B004-B350 Series ≤ 8.5 Ampere (A) Current and 1383 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A ≤ 8.5 A | Airflow (Q) N/A 1383 ft³/min2350 m³/h |
Add To Cart
Request Quote |
| AX24B004-B385-1SP-02 | N/A AX24B004-B385 Series ≤ 9 Ampere (A) Current and 1736 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A ≤ 9 A | Airflow (Q) N/A 1736 ft³/min2950 m³/h |
Add To Cart
Request Quote |
| AX24B004-S280-1SP-02 | N/A AX24B004-S280 Series ≤ 5 Ampere (A) Current and 795 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A ≤ 5 A | Airflow (Q) N/A 795 ft³/min1350 m³/h |
Add To Cart
Request Quote |
| AX24B004-S350-1SP-02 | N/A AX24B004-S350 Series ≤ 8.5 Ampere (A) Current and 1471 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A ≤ 8.5 A | Airflow (Q) N/A 1471 ft³/min2500 m³/h |
Add To Cart
Request Quote |
| AX24B004-S385-1SP-02 | N/A AX24B004-S385 Series ≤ 9 Ampere (A) Current and 1736 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A ≤ 9 A | Airflow (Q) N/A 1736 ft³/min2950 m³/h |
Add To Cart
Request Quote |


