AX12B004-190 and AX24B004-190 Series Straight Blade Design Brushed Direct Current (DC) Axial Fans
DC Axial Fans
12V, 24V
324~359 CFM (550~610 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP55 Dust & Moisture Protection
RoHS
324~359 CFM (550~610 m³/h)
Dual Ball Bearings
Scroll Housing: PA66 + 30% GF, UL94-V0
Impeller: PA66 + 30% GF, UL94-V0
Operating Temperature: -40ºC ~ +70ºC
Operating Life: 6,000 hours
IP55 Dust & Moisture Protection
RoHS
Model Number |
Item Name |
Airflow Direction |
Voltage |
Current |
Airflow (Q) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| AX12B004-B190-1SP-02 | N/A AX12B004-B190 Series ≤ 4 Ampere (A) Current and 324 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 12 V | Current N/A ≤ 4 A | Airflow (Q) N/A 324 ft³/min550 m³/h |
Add To Cart
Request Quote |
| AX12B004-S190-1SP-02 | N/A AX12B004-S190 Series ≤ 5 Ampere (A) Current and 353 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 12 V | Current N/A ≤ 5 A | Airflow (Q) N/A 353 ft³/min600 m³/h |
Add To Cart
Request Quote |
| AX24B004-B190-1SP-02 | N/A AX24B004-B190 Series ≤ 2 Ampere (A) Current and 359 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Blowing | Voltage N/A 24 V | Current N/A ≤ 2 A | Airflow (Q) N/A 359 ft³/min610 m³/h |
Add To Cart
Request Quote |
| AX24B004-S190-1SP-02 | N/A AX24B004-S190 Series ≤ 3 Ampere (A) Current and 359 Cubic Feet Per Minute (ft³/min) Airflow (Q) Straight Blade Design Brushed Direct Current (DC) Axial Fan | Airflow Direction N/A Suction | Voltage N/A 24 V | Current N/A ≤ 3 A | Airflow (Q) N/A 359 ft³/min610 m³/h |
Add To Cart
Request Quote |


