Flat Motion Series 60 Millimeter (mm) External Rotor Brushless Direct Current (BLDC) Motors
BLDC Motors
Winding Type : Star
Hall Effect Angle : 120 Degree Electrical Angle
Resistance Accuracy : ±10% at 20ºC
Inductance Accuracy : ±20% at 1kHz
Ambient Temperature : -20ºC~+50ºC
Insulation Resistance : 100MO Min, 500VDC
Dielectric Strength : 500VAC for one minute
Shaft Radial Play : 0.02 Max (450 g-load)
Shaft Axial Play : 0.15 Max (450 g-load)
Operating Temperature : -20ºC~+50ºC
Insulation Class : Class B
Hall Effect Angle : 120 Degree Electrical Angle
Resistance Accuracy : ±10% at 20ºC
Inductance Accuracy : ±20% at 1kHz
Ambient Temperature : -20ºC~+50ºC
Insulation Resistance : 100MO Min, 500VDC
Dielectric Strength : 500VAC for one minute
Shaft Radial Play : 0.02 Max (450 g-load)
Shaft Axial Play : 0.15 Max (450 g-load)
Operating Temperature : -20ºC~+50ºC
Insulation Class : Class B
Model Number |
Item Name |
Direct Current (DC) Rated Voltage |
Rated Speed |
Peak Torque |
Torque Constant |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| EC60-12 | N/A Flat Motion Series 3190 Revolutions Per Minute (rpm) Rated Speed External Rotor Brushless Direct Current (BLDC) Motor | Direct Current (DC) Rated Voltage N/A 12 V | Rated Speed N/A 3190 rpm | Peak Torque N/A 800 mN·m | Torque Constant N/A 30 mN·m/A |
Add To Cart
Request Quote |
| EC60-24 | N/A Flat Motion Series 3740 Revolutions Per Minute (rpm) Rated Speed External Rotor Brushless Direct Current (BLDC) Motor | Direct Current (DC) Rated Voltage N/A 24 V | Rated Speed N/A 3740 rpm | Peak Torque N/A 852 mN·m | Torque Constant N/A 52.7 mN·m/A |
Add To Cart
Request Quote |
| EC60-48 | N/A Flat Motion Series 3500 Revolutions Per Minute (rpm) Rated Speed External Rotor Brushless Direct Current (BLDC) Motor | Direct Current (DC) Rated Voltage N/A 48 V | Rated Speed N/A 3500 rpm | Peak Torque N/A 950 mN·m | Torque Constant N/A 114 mN·m/A |
Add To Cart
Request Quote |


