Flat Motion Series 45 Millimeter (mm) External Rotor Brushless Direct Current (BLDC) Motors
BLDC Motors
Winding Type : Star
Hall Effect Angle : 120 Degree Electrical Angle
Resistance Accuracy : ±10% at 20ºC
Inductance Accuracy : ±20% at 1kHz
Ambient Temperature : -20ºC~+50ºC
Insulation Resistance : 100MO Min, 500VDC
Dielectric Strength : 500VAC for one minute
Shaft Radial Play : 0.02 Max (450 g-load)
Shaft Axial Play : 0.15 Max (450 g-load)
Operating Temperature : -20ºC~+50ºC
Insulation Class : Class B
Hall Effect Angle : 120 Degree Electrical Angle
Resistance Accuracy : ±10% at 20ºC
Inductance Accuracy : ±20% at 1kHz
Ambient Temperature : -20ºC~+50ºC
Insulation Resistance : 100MO Min, 500VDC
Dielectric Strength : 500VAC for one minute
Shaft Radial Play : 0.02 Max (450 g-load)
Shaft Axial Play : 0.15 Max (450 g-load)
Operating Temperature : -20ºC~+50ºC
Insulation Class : Class B
Model Number |
Item Name |
Rated Speed |
Peak Torque |
Torque Constant |
Back Electromotive Force (E.M.F) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| EC45-30 | N/A Flat Motion Series 5000 Revolutions Per Minute (rpm) Rated Speed External Rotor Brushless Direct Current (BLDC) Motor | Rated Speed N/A 5000 rpm | Peak Torque N/A 150 mN·m | Torque Constant N/A 35.3 mN·m/A | Back Electromotive Force (E.M.F) N/A 2.61 Vrms/KRPM |
Add To Cart
Request Quote |
| EC45-50 | N/A Flat Motion Series 5250 Revolutions Per Minute (rpm) Rated Speed External Rotor Brushless Direct Current (BLDC) Motor | Rated Speed N/A 5250 rpm | Peak Torque N/A 252 mN·m | Torque Constant N/A 34.2 mN·m/A | Back Electromotive Force (E.M.F) N/A 2.53 Vrms/KRPM |
Add To Cart
Request Quote |
| EC45-70 | N/A Flat Motion Series 4860 Revolutions Per Minute (rpm) Rated Speed External Rotor Brushless Direct Current (BLDC) Motor | Rated Speed N/A 4860 rpm | Peak Torque N/A 390 mN·m | Torque Constant N/A 37.2 mN·m/A | Back Electromotive Force (E.M.F) N/A 2.75 Vrms/KRPM |
Add To Cart
Request Quote |


