Flat Motion Series 32 Millimeter (mm) External Rotor Brushless Direct Current (BLDC) Motors
BLDC Motors
Winding Type : Star
Hall Effect Angle : 120 Degree Electrical Angle
Resistance Accuracy : ±10% at 20ºC
Inductance Accuracy : ±20% at 1kHz
Ambient Temperature : -20ºC~+50ºC
Insulation Resistance : 100MO Min, 500VDC
Dielectric Strength : 500VAC for one minute
Shaft Radial Play : 0.02 Max (450 g-load)
Shaft Axial Play : 0.15 Max (450 g-load)
Operating Temperature : -20ºC~+50ºC
Insulation Class : Class B
Hall Effect Angle : 120 Degree Electrical Angle
Resistance Accuracy : ±10% at 20ºC
Inductance Accuracy : ±20% at 1kHz
Ambient Temperature : -20ºC~+50ºC
Insulation Resistance : 100MO Min, 500VDC
Dielectric Strength : 500VAC for one minute
Shaft Radial Play : 0.02 Max (450 g-load)
Shaft Axial Play : 0.15 Max (450 g-load)
Operating Temperature : -20ºC~+50ºC
Insulation Class : Class B
Model Number |
Item Name |
Direct Current (DC) Rated Voltage |
Rated Speed |
Peak Torque |
Torque Constant |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| EC32-9 | N/A Flat Motion Series 9 Volt (V) Rated Voltage External Rotor Brushless Direct Current (BLDC) Motor | Direct Current (DC) Rated Voltage N/A 9 V | Rated Speed N/A 2090 rpm | Peak Torque N/A 73.8 mN·m | Torque Constant N/A 23 mN·m/A |
Add To Cart
Request Quote |
| EC32-12 | N/A Flat Motion Series 12 Volt (V) Rated Voltage External Rotor Brushless Direct Current (BLDC) Motor | Direct Current (DC) Rated Voltage N/A 12 V | Rated Speed N/A 2810 rpm | Peak Torque N/A 75.3 mN·m | Torque Constant N/A 24.5 mN·m/A |
Add To Cart
Request Quote |
| EC32-24 | N/A Flat Motion Series 24 Volt (V) Rated Voltage External Rotor Brushless Direct Current (BLDC) Motor | Direct Current (DC) Rated Voltage N/A 24 V | Rated Speed N/A 2760 rpm | Peak Torque N/A 76.5 mN·m | Torque Constant N/A 50 mN·m/A |
Add To Cart
Request Quote |
| EC32-48 | N/A Flat Motion Series 24 Volt (V) Rated Voltage External Rotor Brushless Direct Current (BLDC) Motor | Direct Current (DC) Rated Voltage N/A 48 V | Rated Speed N/A 2940 rpm | Peak Torque N/A 74.1 mN·m | Torque Constant N/A 95 mN·m/A |
Add To Cart
Request Quote |


