PTEE-Z SERIES - Backward Curve Centrifugal Fans
Backward-Curve Centrifugal Fans
PTEE-Z series backward curve centrifugal fans include a
compact radial fan with high airflow performance and long-term
reliability. They can withstand high pressure during operation at
low noise levels, are moisture resistant, and allow easy
installation in complex systems and in wet environments.
Each fan includes an outer rotor motor with maintenance-free
operation and has a long life expectancy up to 50,000 hours. It
also includes a built-in automatic reset thermal protector and
dual ball bearings.
The fan blades include an advanced aerodynamic design
resulting in high efficiency and low noise.
Insulation Class: F
Protection Class: IP44
compact radial fan with high airflow performance and long-term
reliability. They can withstand high pressure during operation at
low noise levels, are moisture resistant, and allow easy
installation in complex systems and in wet environments.
Each fan includes an outer rotor motor with maintenance-free
operation and has a long life expectancy up to 50,000 hours. It
also includes a built-in automatic reset thermal protector and
dual ball bearings.
The fan blades include an advanced aerodynamic design
resulting in high efficiency and low noise.
Insulation Class: F
Protection Class: IP44
Model Number |
Voltage |
Speed |
Airflow |
Pressure |
Noise |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| PTEE-133Z 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2850 rpm | Airflow N/A 135 cfm229 m³/h | Pressure N/A 0.72 inH2O18.29 mmAq180 Pa | Noise N/A 56 dBA |
Add To Cart
Request Quote |
| PTEE-175Z 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2750 rpm | Airflow N/A 297 cfm504 m³/h | Pressure N/A 1.1 inH2O27.94 mmAq274 Pa | Noise N/A 62 dBA |
Add To Cart
Request Quote |
| PTEE-190Z 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2550 rpm | Airflow N/A 359 cfm610 m³/h | Pressure N/A 1.35 inH2O34.29 mmAq337 Pa | Noise N/A 62 dBA |
Add To Cart
Request Quote |
| PTEE-220Z 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2600 rpm | Airflow N/A 471 cfm800 m³/h | Pressure N/A 1.56 inH2O39.62 mmAq388 Pa | Noise N/A 66.5 dBA |
Add To Cart
Request Quote |
| PTEE-225Z 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2600 rpm | Airflow N/A 665 cfm1132 m³/h | Pressure N/A 2.02 inH2O51.31 mmAq502 Pa | Noise N/A 69.5 dBA |
Add To Cart
Request Quote |
| PTEE-250Z 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2600 rpm | Airflow N/A 593 cfm1008 m³/h | Pressure N/A 2.17 inH2O55.12 mmAq540 Pa | Noise N/A 69.5 dBA |
Add To Cart
Request Quote |
| PTEE-280Z 220-240V/50Hz | Voltage N/A 220 to 240 V | Speed N/A 2520 rpm | Airflow N/A 1222 cfm2077 m³/h | Pressure N/A 2.93 inH2O74.42 mmAq730 Pa | Noise N/A 75.5 dBA |
Add To Cart
Request Quote |