AC Fans
Automotive Fans & Blowers
Clear
Filter
Size L (mm)
Size L (in)
Size W (mm)
Size W (in)
Size D (mm)
Size D (in)
Voltage (V)
Airflow (Q) (m³/min)
Airflow (Q) (cfm)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Size L |
Size W |
Size D |
Voltage |
Airflow (Q) |
Pressure (P) |
Noise |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| PM9225HA1BAT(L)-7 | Size L N/A 92 mm3.62 in | Size W N/A 92 mm3.62 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.84 m³/min29.60 cfm | Pressure (P) N/A 2.28 mmAq0.09 inH2O | Noise N/A 21.6 dBA | $19.68 |
Add To Cart
Request Quote |
| PM9225HA2BAT(L)-7 | Size L N/A 92 mm3.62 in | Size W N/A 92 mm3.62 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.69 m³/min24.30 cfm | Pressure (P) N/A 1.54 mmAq0.06 inH2O | Noise N/A 18.3 dBA | $19.68 |
Add To Cart
Request Quote |
| PM1238HA1BAT(L)-7 | Size L N/A 120 mm4.72 in | Size W N/A 120 mm4.72 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 3.06 m³/min108.10 cfm | Pressure (P) N/A 7.09 mmAq0.28 inH2O | Noise N/A 43.7 dBA | $22.79 |
Add To Cart
Request Quote |
| PM1238MA1BAT(L)-7 | Size L N/A 120 mm4.72 in | Size W N/A 120 mm4.72 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.77 m³/min97.70 cfm | Pressure (P) N/A 4.32 mmAq0.17 inH2O | Noise N/A 41.3 dBA | $22.79 |
Add To Cart
Request Quote |
| PM1238LA1BAT(L)-7 | Size L N/A 120 mm4.72 in | Size W N/A 120 mm4.72 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.49 m³/min87.80 cfm | Pressure (P) N/A 3.11 mmAq0.12 inH2O | Noise N/A 37.9 dBA | $22.79 |
Add To Cart
Request Quote |
| PM1238HA2BAT(L)-7 | Size L N/A 120 mm4.72 in | Size W N/A 120 mm4.72 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.78 m³/min98.10 cfm | Pressure (P) N/A 7.22 mmAq0.28 inH2O | Noise N/A 42.6 dBA | $22.79 |
Add To Cart
Request Quote |
| PM1238MA2BAT(L)-7 | Size L N/A 120 mm4.72 in | Size W N/A 120 mm4.72 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.58 m³/min91.10 cfm | Pressure (P) N/A 5.31 mmAq0.21 inH2O | Noise N/A 38.8 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1238LA2BAT(L)-7 | Size L N/A 120 mm4.72 in | Size W N/A 120 mm4.72 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.39 m³/min84.50 cfm | Pressure (P) N/A 3.66 mmAq0.14 inH2O | Noise N/A 36.9 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751HA1BAT(L)-7 | Size L N/A 172 mm6.77 in | Size W N/A 150 mm5.91 in | Size D N/A 51 mm2.01 in | Voltage N/A 120.0 V | Airflow (Q) N/A 6.76 m³/min238.60 cfm | Pressure (P) N/A 9.00 mmAq0.35 inH2O | Noise N/A 51.2 dBA | $36.64 |
Add To Cart
Request Quote |
| PM1751MA1BAT(L)-7 | Size L N/A 172 mm6.77 in | Size W N/A 150 mm5.91 in | Size D N/A 51 mm2.01 in | Voltage N/A 120.0 V | Airflow (Q) N/A 6.27 m³/min221.30 cfm | Pressure (P) N/A 6.21 mmAq0.24 inH2O | Noise N/A 49.5 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751LA1BAT(L)-7 | Size L N/A 172 mm6.77 in | Size W N/A 150 mm5.91 in | Size D N/A 51 mm2.01 in | Voltage N/A 120.0 V | Airflow (Q) N/A 5.58 m³/min196.90 cfm | Pressure (P) N/A 4.91 mmAq0.19 inH2O | Noise N/A 46.2 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751HA2BAT(L)-7 | Size L N/A 172 mm6.77 in | Size W N/A 150 mm5.91 in | Size D N/A 51 mm2.01 in | Voltage N/A 230.0 V | Airflow (Q) N/A 6.39 m³/min225.70 cfm | Pressure (P) N/A 10.28 mmAq0.40 inH2O | Noise N/A 50.3 dBA | $36.64 |
Add To Cart
Request Quote |
| PM1751MA2BAT(L)-7 | Size L N/A 172 mm6.77 in | Size W N/A 150 mm5.91 in | Size D N/A 51 mm2.01 in | Voltage N/A 230.0 V | Airflow (Q) N/A 5.97 m³/min210.90 cfm | Pressure (P) N/A 8.34 mmAq0.33 inH2O | Noise N/A 49.1 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1751LA2BAT(L)-7 | Size L N/A 172 mm6.77 in | Size W N/A 150 mm5.91 in | Size D N/A 51 mm2.01 in | Voltage N/A 230.0 V | Airflow (Q) N/A 5.22 m³/min184.50 cfm | Pressure (P) N/A 4.82 mmAq0.19 inH2O | Noise N/A 45.9 dBA | QUOTE |
Add To Cart
Request Quote |
| PM8025HA1BAT(L)-7 | Size L N/A 80 mm3.15 in | Size W N/A 80 mm3.15 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.54 m³/min18.90 cfm | Pressure (P) N/A 2.85 mmAq0.11 inH2O | Noise N/A 22.5 dBA | $18.72 |
Add To Cart
Request Quote |
| PM8025HA2BAT(L)-7 | Size L N/A 80 mm3.15 in | Size W N/A 80 mm3.15 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.44 m³/min15.50 cfm | Pressure (P) N/A 2.01 mmAq0.08 inH2O | Noise N/A 19.7 dBA | $18.72 |
Add To Cart
Request Quote |
| PM8038HA1BAT(L)-7 | Size L N/A 80 mm3.15 in | Size W N/A 80 mm3.15 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.74 m³/min26.30 cfm | Pressure (P) N/A 4.10 mmAq0.16 inH2O | Noise N/A 30.3 dBA | QUOTE |
Add To Cart
Request Quote |
| PM8038MA1BAT(L)-7 | Size L N/A 80 mm3.15 in | Size W N/A 80 mm3.15 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.62 m³/min21.80 cfm | Pressure (P) N/A 2.70 mmAq0.11 inH2O | Noise N/A 21.5 dBA | QUOTE |
Add To Cart
Request Quote |
| PM8038LA1BAT(L)-7 | Size L N/A 80 mm3.15 in | Size W N/A 80 mm3.15 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.47 m³/min16.60 cfm | Pressure (P) N/A 1.60 mmAq0.06 inH2O | Noise N/A 17.8 dBA | $19.86 |
Add To Cart
Request Quote |
| PM8038HA2BAT(L)-7 | Size L N/A 80 mm3.15 in | Size W N/A 80 mm3.15 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.61 m³/min21.50 cfm | Pressure (P) N/A 2.80 mmAq0.11 inH2O | Noise N/A 22.4 dBA | QUOTE |
Add To Cart
Request Quote |
| PM8038MA2BAT(L)-7 | Size L N/A 80 mm3.15 in | Size W N/A 80 mm3.15 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.58 m³/min20.50 cfm | Pressure (P) N/A 2.60 mmAq0.10 inH2O | Noise N/A 21.8 dBA | QUOTE |
Add To Cart
Request Quote |
| PM8038LA2BAT(L)-7 | Size L N/A 80 mm3.15 in | Size W N/A 80 mm3.15 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.50 m³/min17.80 cfm | Pressure (P) N/A 2.00 mmAq0.08 inH2O | Noise N/A 19.4 dBA | QUOTE |
Add To Cart
Request Quote |
| PM1225HA1BAT(L)-7 | Size L N/A 120 mm4.72 in | Size W N/A 120 mm4.72 in | Size D N/A 25 mm0.98 in | Voltage N/A | Airflow (Q) N/A 1.88 m³/min66.50 cfm | Pressure (P) N/A 4.30 mmAq0.17 inH2O | Noise N/A 37.4 dBA | $22.38 |
Add To Cart
Request Quote |
| PM1225LA1BAT(L)-7 | Size L N/A 120 mm4.72 in | Size W N/A 120 mm4.72 in | Size D N/A 25 mm0.98 in | Voltage N/A | Airflow (Q) N/A 1.46 m³/min51.60 cfm | Pressure (P) N/A 1.50 mmAq0.06 inH2O | Noise N/A 28.8 dBA | $22.38 |
Add To Cart
Request Quote |
| PM1225HA2BAT(L)-7 | Size L N/A 120 mm4.72 in | Size W N/A 120 mm4.72 in | Size D N/A 25 mm0.98 in | Voltage N/A | Airflow (Q) N/A 1.42 m³/min50.20 cfm | Pressure (P) N/A 3.60 mmAq0.14 inH2O | Noise N/A 29.5 dBA | QUOTE |
Add To Cart
Request Quote |