AC Fans
AC Fans
Clear
Filter
Size L (mm)
Size L (in)
Size W (mm)
Size W (in)
Size D (mm)
Size D (in)
Voltage (V)
Airflow (Q) (m³/min)
Airflow (Q) (cfm)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Size L |
Size W |
Size D |
Voltage |
Airflow (Q) |
Pressure (P) |
Noise |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| PM1225LA1BAL-7 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.50 m³/min51.00 cfm | Pressure (P) N/A 2.60 mmAq0.10 inH2O | Noise N/A 31 dBA | $15.13 |
Add To Cart
Request Quote |
| PM1225HA2BAL-7 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.60 m³/min56.00 cfm | Pressure (P) N/A 3.20 mmAq0.13 inH2O | Noise N/A 33 dBA | $15.13 |
Add To Cart
Request Quote |
| RAH9238B2-C | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.30 m³/min1.60 m³/min46.00 cfm56.00 cfm | Pressure (P) N/A 5.30 mmAq7.70 mmAq0.21 inH2O0.30 inH2O | Noise N/A 30/36 dBA | $19.52 |
Add To Cart
Request Quote |
| RAM9238B2-C | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.00 m³/min1.40 m³/min34.00 cfm48.00 cfm | Pressure (P) N/A 3.40 mmAq5.40 mmAq0.13 inH2O0.21 inH2O | Noise N/A 26/31 dBA | $19.52 |
Add To Cart
Request Quote |
| RAH9238B1-C | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.30 m³/min1.60 m³/min46.00 cfm56.00 cfm | Pressure (P) N/A 5.30 mmAq7.70 mmAq0.21 inH2O0.30 inH2O | Noise N/A 30/36 dBA | $19.52 |
Add To Cart
Request Quote |
| RAM9238B1-C | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.00 m³/min1.40 m³/min34.00 cfm48.00 cfm | Pressure (P) N/A 3.40 mmAq5.40 mmAq0.13 inH2O0.21 inH2O | Noise N/A 26/31 dBA | $19.52 |
Add To Cart
Request Quote |
| RAD9238B2 | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.20 m³/min1.40 m³/min42.00 cfm50.00 cfm | Pressure (P) N/A 4.50 mmAq6.10 mmAq0.18 inH2O0.24 inH2O | Noise N/A 31/35 dBA | $16.27 |
Add To Cart
Request Quote |
| RAH9238B2 | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.10 m³/min1.30 m³/min39.00 cfm46.00 cfm | Pressure (P) N/A 3.60 mmAq5.20 mmAq0.14 inH2O0.20 inH2O | Noise N/A 27/32 dBA | $16.27 |
Add To Cart
Request Quote |
| RAM9238B2 | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.10 m³/min1.20 m³/min38.00 cfm44.00 cfm | Pressure (P) N/A 3.70 mmAq4.60 mmAq0.15 inH2O0.18 inH2O | Noise N/A 52/56 dBA | $16.27 |
Add To Cart
Request Quote |
| RAD9238B1 | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.20 m³/min1.40 m³/min42.00 cfm50.00 cfm | Pressure (P) N/A 4.50 mmAq6.10 mmAq0.18 inH2O0.24 inH2O | Noise N/A 31/35 dBA | $16.27 |
Add To Cart
Request Quote |
| RAH9238B1 | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.10 m³/min1.30 m³/min39.00 cfm46.00 cfm | Pressure (P) N/A 3.60 mmAq5.20 mmAq0.14 inH2O0.20 inH2O | Noise N/A 27/32 dBA | $16.27 |
Add To Cart
Request Quote |
| RAM9238B1 | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.10 m³/min1.20 m³/min38.00 cfm44.00 cfm | Pressure (P) N/A 3.70 mmAq4.60 mmAq0.15 inH2O0.18 inH2O | Noise N/A 52/56 dBA | $16.27 |
Add To Cart
Request Quote |
| RAH9225B2-C | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.20 m³/min1.40 m³/min42.00 cfm50.00 cfm | Pressure (P) N/A 4.30 mmAq6.00 mmAq0.17 inH2O0.24 inH2O | Noise N/A 30/34 dBA | $17.28 |
Add To Cart
Request Quote |
| RAM9225B2-C | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 1.10 m³/min1.40 m³/min39.00 cfm48.00 cfm | Pressure (P) N/A 3.30 mmAq4.80 mmAq0.13 inH2O0.19 inH2O | Noise N/A 27/32 dBA | $17.28 |
Add To Cart
Request Quote |
| RAH9225B1-C | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.20 m³/min1.40 m³/min42.00 cfm50.00 cfm | Pressure (P) N/A 4.30 mmAq6.00 mmAq0.17 inH2O0.24 inH2O | Noise N/A 30/34 dBA | $17.28 |
Add To Cart
Request Quote |
| RAM9225B1-C | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.10 m³/min1.40 m³/min39.00 cfm48.00 cfm | Pressure (P) N/A 3.30 mmAq4.80 mmAq0.13 inH2O0.19 inH2O | Noise N/A 27/32 dBA | $17.28 |
Add To Cart
Request Quote |
| PM9225HA1BAL-7 | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.80 m³/min29.00 cfm | Pressure (P) N/A 2.20 mmAq0.10 inH2O | Noise N/A 24 dBA | $14.40 |
Add To Cart
Request Quote |
| PM9225HA2BAL-7 | Size L N/A 92 mm3.6 in | Size W N/A 92 mm3.6 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.70 m³/min24.00 cfm | Pressure (P) N/A 1.50 mmAq0.10 inH2O | Noise N/A 20 dBA | $14.40 |
Add To Cart
Request Quote |
| RAH8038B2-C | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.80 m³/min0.90 m³/min26.00 cfm32.00 cfm | Pressure (P) N/A 4.10 mmAq6.00 mmAq0.16 inH2O0.24 inH2O | Noise N/A 26/31 dBA | $18.69 |
Add To Cart
Request Quote |
| RAM8038B2-C | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.60 m³/min0.80 m³/min22.00 cfm27.00 cfm | Pressure (P) N/A 3.00 mmAq4.60 mmAq0.12 inH2O0.18 inH2O | Noise N/A 24/28 dBA | $18.69 |
Add To Cart
Request Quote |
| RAH8038B1-C | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.80 m³/min0.90 m³/min26.00 cfm32.00 cfm | Pressure (P) N/A 4.10 mmAq6.00 mmAq0.16 inH2O0.24 inH2O | Noise N/A 26/31 dBA | $18.69 |
Add To Cart
Request Quote |
| RAM8038B1-C | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 0.60 m³/min0.80 m³/min22.00 cfm27.00 cfm | Pressure (P) N/A 3.00 mmAq4.60 mmAq0.12 inH2O0.18 inH2O | Noise N/A 24/28 dBA | $18.69 |
Add To Cart
Request Quote |
| PM8038HA1BAL-7 | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.80 m³/min26.00 cfm | Pressure (P) N/A 4.10 mmAq0.16 inH2O | Noise N/A 30 dBA | $15.58 |
Add To Cart
Request Quote |
| PM8038MA1BAL-7 | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.60 m³/min22.00 cfm | Pressure (P) N/A 2.70 mmAq0.11 inH2O | Noise N/A 24 dBA | $15.58 |
Add To Cart
Request Quote |
| PM8038LA1BAL-7 | Size L N/A 80 mm3.2 in | Size W N/A 80 mm3.2 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 0.50 m³/min17.00 cfm | Pressure (P) N/A 1.60 mmAq0.06 inH2O | Noise N/A 19 dBA | $15.58 |
Add To Cart
Request Quote |