AC Fans
AC Fans
Clear
Filter
Size L (mm)
Size L (in)
Size W (mm)
Size W (in)
Size D (mm)
Size D (in)
Voltage (V)
Airflow (Q) (m³/min)
Airflow (Q) (cfm)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Size L |
Size W |
Size D |
Voltage |
Airflow (Q) |
Pressure (P) |
Noise |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| RAH1555B1 | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 55 mm2.2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 4.40 m³/min5.10 m³/min155.00 cfm181.00 cfm | Pressure (P) N/A 11.60 mmAq13.30 mmAq0.46 inH2O0.52 inH2O | Noise N/A 52/56 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1555B1 | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 55 mm2.2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 4.20 m³/min4.30 m³/min149.00 cfm153.00 cfm | Pressure (P) N/A 8.60 mmAq11.00 mmAq0.34 inH2O0.43 inH2O | Noise N/A 50/52 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1555B1 | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 55 mm2.2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 3.50 m³/min4.20 m³/min123.00 cfm149.00 cfm | Pressure (P) N/A 3.60 mmAq4.90 mmAq0.14 inH2O0.19 inH2O | Noise N/A 45/50 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1538B2-C | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 4.70 m³/min5.60 m³/min166.00 cfm198.00 cfm | Pressure (P) N/A 16.70 mmAq19.50 mmAq0.66 inH2O0.77 inH2O | Noise N/A 57/61 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1538B1-C | Size L N/A 162 mm6.4 in | Size W N/A 150 mm5.9 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 4.70 m³/min5.60 m³/min166.00 cfm198.00 cfm | Pressure (P) N/A 16.70 mmAq19.50 mmAq0.66 inH2O0.77 inH2O | Noise N/A 57/61 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1278B2-C | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 3.70 m³/min4.30 m³/min132.00 cfm151.00 cfm | Pressure (P) N/A 10.30 mmAq13.00 mmAq0.40 inH2O0.51 inH2O | Noise N/A 45/49 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1278B2-C | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 3.30 m³/min3.90 m³/min117.00 cfm137.00 cfm | Pressure (P) N/A 7.10 mmAq8.60 mmAq0.28 inH2O0.34 inH2O | Noise N/A 42/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1278B1-C | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 3.70 m³/min4.30 m³/min132.00 cfm151.00 cfm | Pressure (P) N/A 10.30 mmAq13.00 mmAq0.40 inH2O0.51 inH2O | Noise N/A 45/49 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1278B1-C | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 3.30 m³/min3.90 m³/min117.00 cfm137.00 cfm | Pressure (P) N/A 7.10 mmAq8.60 mmAq0.28 inH2O0.34 inH2O | Noise N/A 42/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1278B2(P5B) | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 3.10 m³/min3.40 m³/min108.00 cfm121.00 cfm | Pressure (P) N/A 6.50 mmAq6.80 mmAq0.26 inH2O0.27 inH2O | Noise N/A 44/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1278B2(P5B) | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.90 m³/min3.10 m³/min104.00 cfm110.00 cfm | Pressure (P) N/A 4.60 mmAq5.60 mmAq0.18 inH2O0.22 inH2O | Noise N/A 41/43 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1278B2(P5B) | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.90 m³/min3.00 m³/min105.00 cfm107.00 cfm | Pressure (P) N/A 4.20 mmAq6.00 mmAq0.17 inH2O0.24 inH2O | Noise N/A 41/41 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1278B1(P5B) | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 3.10 m³/min3.40 m³/min108.00 cfm121.00 cfm | Pressure (P) N/A 6.50 mmAq6.80 mmAq0.26 inH2O0.27 inH2O | Noise N/A 44/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1278B1(P5B) | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.90 m³/min3.10 m³/min104.00 cfm110.00 cfm | Pressure (P) N/A 4.60 mmAq5.60 mmAq0.18 inH2O0.22 inH2O | Noise N/A 41/43 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1278B1(P5B) | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 1.80 m³/min2.50 m³/min65.00 cfm90.00 cfm | Pressure (P) N/A 1.70 mmAq3.40 mmAq0.10 inH2O0.13 inH2O | Noise N/A 39/30 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1238B2-C | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 3.00 m³/min3.60 m³/min105.00 cfm126.00 cfm | Pressure (P) N/A 8.30 mmAq10.60 mmAq0.33 inH2O0.42 inH2O | Noise N/A 45/49 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1238B2-C | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.60 m³/min3.00 m³/min93.00 cfm105.00 cfm | Pressure (P) N/A 3.60 mmAq4.70 mmAq0.14 inH2O0.19 inH2O | Noise N/A 43/46 dBA | $27.64 |
Add To Cart
Request Quote |
| RAH1238B1-C | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 3.00 m³/min3.60 m³/min105.00 cfm126.00 cfm | Pressure (P) N/A 8.30 mmAq10.60 mmAq0.33 inH2O0.42 inH2O | Noise N/A 45/49 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1238B1-C | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.60 m³/min3.00 m³/min93.00 cfm105.00 cfm | Pressure (P) N/A 3.60 mmAq4.70 mmAq0.14 inH2O0.19 inH2O | Noise N/A 43/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1238B2 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.70 m³/min3.20 m³/min96.50 cfm113.00 cfm | Pressure (P) N/A 5.00 mmAq5.10 mmAq0.19 inH2O0.20 inH2O | Noise N/A 46/50 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1238B2 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.40 m³/min2.70 m³/min84.00 cfm95.00 cfm | Pressure (P) N/A 4.00 mmAq4.10 mmAq0.15 inH2O0.16 inH2O | Noise N/A 41/44 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1238B2 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.00 m³/min2.40 m³/min70.00 cfm84.00 cfm | Pressure (P) N/A 2.10 mmAq2.70 mmAq0.08 inH2O0.10 inH2O | Noise N/A 35/40 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1238B1 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.70 m³/min3.20 m³/min96.50 cfm113.00 cfm | Pressure (P) N/A 6.70 mmAq7.00 mmAq0.26 inH2O0.28 inH2O | Noise N/A 46/50 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1238B1 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.40 m³/min2.70 m³/min84.00 cfm95.00 cfm | Pressure (P) N/A 4.00 mmAq4.10 mmAq0.15 inH2O0.16 inH2O | Noise N/A 41/44 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1238B1 | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 38 mm1.5 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.00 m³/min2.40 m³/min70.00 cfm84.00 cfm | Pressure (P) N/A 2.10 mmAq2.70 mmAq0.08 inH2O0.10 inH2O | Noise N/A 35/40 dBA | QUOTE |
Add To Cart
Request Quote |