AC Fans
AC Fans
Clear
Filter
Size L (mm)
Size L (in)
Size W (mm)
Size W (in)
Size D (mm)
Size D (in)
Voltage (V)
Airflow (Q) (m³/min)
Airflow (Q) (cfm)
Pressure (P) (mmAq)
Pressure (P) (inH<sub>2</sub>O)
Noise (dBA)
Model Number |
Size L |
Size W |
Size D |
Voltage |
Airflow (Q) |
Pressure (P) |
Noise |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| RAH1225B2-C | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.40 m³/min2.90 m³/min86.00 cfm103.00 cfm | Pressure (P) N/A 7.30 mmAq9.00 mmAq0.29 inH2O0.35 inH2O | Noise N/A 42/46 dBA | $24.83 |
Add To Cart
Request Quote |
| RAM1225B2-C | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.20 m³/min2.50 m³/min76.00 cfm90.00 cfm | Pressure (P) N/A 4.60 mmAq5.30 mmAq0.18 inH2O0.21 inH2O | Noise N/A 38/43 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1225S2-C | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 25 mm1 in | Voltage N/A 120.0 V | Airflow (Q) N/A 2.00 m³/min2.40 m³/min70.00 cfm85.00 cfm | Pressure (P) N/A 4.00 mmAq5.00 mmAq0.16 inH2O0.19 inH2O | Noise N/A 36/40 dBA | $24.83 |
Add To Cart
Request Quote |
| RAH1225B1-C | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.40 m³/min2.90 m³/min86.00 cfm103.00 cfm | Pressure (P) N/A 7.30 mmAq9.00 mmAq0.29 inH2O0.35 inH2O | Noise N/A 42/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1225B1-C | Size L N/A 120 mm4.7 in | Size W N/A 120 mm4.7 in | Size D N/A 25 mm1 in | Voltage N/A 230.0 V | Airflow (Q) N/A 2.20 m³/min2.50 m³/min76.00 cfm90.00 cfm | Pressure (P) N/A 4.60 mmAq5.30 mmAq0.18 inH2O0.21 inH2O | Noise N/A 38/43 dBA | $24.83 |
Add To Cart
Request Quote |
| RAD1278B2 | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 100.0 to 125.0 V | Airflow (Q) N/A 3.30 m³/min3.70 m³/min117.00 cfm130.00 cfm | Pressure (P) N/A 6.50 mmAq6.80 mmAq0.26 inH2O0.27 inH2O | Noise N/A 44/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1278B2 | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 100.0 to 125.0 V | Airflow (Q) N/A 3.10 m³/min3.40 m³/min108.00 cfm121.00 cfm | Pressure (P) N/A 6.50 mmAq6.80 mmAq0.26 inH2O0.27 inH2O | Noise N/A 44/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1278B2 | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 100.0 to 125.0 V | Airflow (Q) N/A 2.90 m³/min3.10 m³/min104.00 cfm110.00 cfm | Pressure (P) N/A 4.60 mmAq5.60 mmAq0.18 inH2O0.22 inH2O | Noise N/A 41/43 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1278B2 | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 100.0 to 125.0 V | Airflow (Q) N/A 2.90 m³/min3.00 m³/min105.00 cfm107.00 cfm | Pressure (P) N/A 4.20 mmAq6.00 mmAq0.17 inH2O0.24 inH2O | Noise N/A 41/41 dBA | QUOTE |
Add To Cart
Request Quote |
| RAD1278B1 | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 220.0 to 240.0 V | Airflow (Q) N/A 3.30 m³/min3.70 m³/min117.00 cfm130.00 cfm | Pressure (P) N/A 6.50 mmAq6.80 mmAq0.26 inH2O0.27 inH2O | Noise N/A 44/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH1278B1 | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 220.0 to 240.0 V | Airflow (Q) N/A 3.10 m³/min3.40 m³/min108.00 cfm121.00 cfm | Pressure (P) N/A 6.50 mmAq6.80 mmAq0.26 inH2O0.27 inH2O | Noise N/A 44/46 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM1278B1 | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 220.0 to 240.0 V | Airflow (Q) N/A 2.90 m³/min3.10 m³/min104.00 cfm110.00 cfm | Pressure (P) N/A 4.60 mmAq5.60 mmAq0.18 inH2O0.22 inH2O | Noise N/A 41/43 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL1278B1 | Size L N/A 127 mm5 in | Size W N/A 127 mm5 in | Size D N/A 38 mm1.5 in | Voltage N/A 220.0 to 240.0 V | Airflow (Q) N/A 1.80 m³/min2.50 m³/min65.00 cfm90.00 cfm | Pressure (P) N/A 1.70 mmAq3.40 mmAq0.10 inH2O0.13 inH2O | Noise N/A 39/30 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH2589B2-C | Size L N/A 254 mm10 in | Size W N/A 89 mm3.5 in | Size D N/A | Voltage N/A 120.0 V | Airflow (Q) N/A 22.10 m³/min22.20 m³/min780.00 cfm850.00 cfm | Pressure (P) N/A 17.00 mmAq21.00 mmAq0.67 inH2O0.83 inH2O | Noise N/A 80/88 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM2589B2-C | Size L N/A 254 mm10 in | Size W N/A 89 mm3.5 in | Size D N/A | Voltage N/A 120.0 V | Airflow (Q) N/A 18.10 m³/min19.40 m³/min640.00 cfm685.00 cfm | Pressure (P) N/A 9.80 mmAq12.20 mmAq0.38 inH2O0.48 inH2O | Noise N/A 60/59 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL2589B2-C | Size L N/A 254 mm10 in | Size W N/A 89 mm3.5 in | Size D N/A | Voltage N/A 120.0 V | Airflow (Q) N/A 11.90 m³/min14.20 m³/min423.00 cfm503.00 cfm | Pressure (P) N/A 8.90 mmAq11.90 mmAq0.35 inH2O0.46 inH2O | Noise N/A 52/55 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH2589B1-C | Size L N/A 254 mm10 in | Size W N/A 89 mm3.5 in | Size D N/A | Voltage N/A 230.0 V | Airflow (Q) N/A 22.10 m³/min24.10 m³/min780.00 cfm850.00 cfm | Pressure (P) N/A 17.00 mmAq21.00 mmAq0.67 inH2O0.83 inH2O | Noise N/A 80/88 dBA | QUOTE |
Add To Cart
Request Quote |
| RAM2589B1-C | Size L N/A 254 mm10 in | Size W N/A 89 mm3.5 in | Size D N/A | Voltage N/A 230.0 V | Airflow (Q) N/A 18.10 m³/min19.40 m³/min640.00 cfm685.00 cfm | Pressure (P) N/A 9.80 mmAq12.20 mmAq0.38 inH2O0.48 inH2O | Noise N/A 60/59 dBA | QUOTE |
Add To Cart
Request Quote |
| RAL2589B1-C | Size L N/A 254 mm10 in | Size W N/A 89 mm3.5 in | Size D N/A | Voltage N/A 230.0 V | Airflow (Q) N/A 11.90 m³/min14.20 m³/min423.00 cfm503.00 cfm | Pressure (P) N/A 8.90 mmAq11.90 mmAq0.35 inH2O0.46 inH2O | Noise N/A 52/55 dBA | QUOTE |
Add To Cart
Request Quote |
| RAH2260B2-C | Size L N/A 222 mm8.7 in | Size W N/A 60 mm2.4 in | Size D N/A | Voltage N/A 120.0 V | Airflow (Q) N/A 12.20 m³/min13.70 m³/min430.00 cfm485.00 cfm | Pressure (P) N/A 18.00 mmAq24.00 mmAq0.71 inH2O0.94 inH2O | Noise N/A 59/62 dBA | $66.93 |
Add To Cart
Request Quote |
| RAH2260B1-C | Size L N/A 222 mm8.7 in | Size W N/A 60 mm2.4 in | Size D N/A | Voltage N/A 230.0 V | Airflow (Q) N/A 12.20 m³/min13.70 m³/min430.00 cfm485.00 cfm | Pressure (P) N/A 18.00 mmAq24.00 mmAq0.71 inH2O0.94 inH2O | Noise N/A 59/62 dBA | $66.93 |
Add To Cart
Request Quote |
| RAH1751B2-C | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 7.10 m³/min8.30 m³/min250.00 cfm293.00 cfm | Pressure (P) N/A 16.00 mmAq20.00 mmAq0.63 inH2O0.79 inH2O | Noise N/A 56/61 dBA | $40.42 |
Add To Cart
Request Quote |
| RAH1751B1-C | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 230.0 V | Airflow (Q) N/A 7.10 m³/min8.30 m³/min250.00 cfm293.00 cfm | Pressure (P) N/A 16.00 mmAq20.00 mmAq0.63 inH2O0.79 inH2O | Noise N/A 56/61 dBA | $40.42 |
Add To Cart
Request Quote |
| PM1751HA1BAL-7 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 6.80 m³/min240.00 cfm | Pressure (P) N/A 9.50 mmAq0.37 inH2O | Noise N/A 53 dBA | $36.64 |
Add To Cart
Request Quote |
| PM1751MA1BAL-7 | Size L N/A 172 mm6.8 in | Size W N/A 150 mm5.9 in | Size D N/A 51 mm2 in | Voltage N/A 120.0 V | Airflow (Q) N/A 6.30 m³/min222.00 cfm | Pressure (P) N/A 8.10 mmAq0.32 inH2O | Noise N/A 51 dBA | QUOTE |
Add To Cart
Request Quote |