Standard Rectangular 72 Volt (V) Voltage Copper Nickel (Cu-Ni) Alloy Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSA0130050lR375 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 375 Ohm | Power N/A 13.82 Watts |
Add To Cart
Request Quote |
| TSA0160050lR446 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 446 Ohm | Power N/A 11.62 Watts |
Add To Cart
Request Quote |
| TSA0160050lR375 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 375 Ohm | Power N/A 13.82 Watts |
Add To Cart
Request Quote |
| TSA0160063lR561 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 561 Ohm | Power N/A 9.24 Watts |
Add To Cart
Request Quote |
| TSA0160063lR446 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 446 Ohm | Power N/A 11.62 Watts |
Add To Cart
Request Quote |
| TSA0160063lR354 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 354 Ohm | Power N/A 14.64 Watts |
Add To Cart
Request Quote |
| TSA0160063lR297 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 297 Ohm | Power N/A 17.45 Watts |
Add To Cart
Request Quote |
| TSA0200040lR472 | Width N/A 20 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 472 Ohm | Power N/A 10.98 Watts |
Add To Cart
Request Quote |
| TSA0200050lR561 | Width N/A 20 mm | Length N/A 50 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 561 Ohm | Power N/A 9.24 Watts |
Add To Cart
Request Quote |
| TSA0200050lR472 | Width N/A 20 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 472 Ohm | Power N/A 10.98 Watts |
Add To Cart
Request Quote |
| TSA0200050lR397 | Width N/A 20 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 397 Ohm | Power N/A 13.06 Watts |
Add To Cart
Request Quote |
| TSA0200063lR594 | Width N/A 20 mm | Length N/A 63 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 594 Ohm | Power N/A 8.73 Watts |
Add To Cart
Request Quote |
| TSA0200063lR446 | Width N/A 20 mm | Length N/A 63 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 446 Ohm | Power N/A 11.62 Watts |
Add To Cart
Request Quote |
| TSA0200063lR375 | Width N/A 20 mm | Length N/A 63 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 375 Ohm | Power N/A 13.82 Watts |
Add To Cart
Request Quote |
| TSA0200063lR315 | Width N/A 20 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 315 Ohm | Power N/A 16.46 Watts |
Add To Cart
Request Quote |
| TSA0200080lR629 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 629 Ohm | Power N/A 8.24 Watts |
Add To Cart
Request Quote |
| TSA0200080lR472 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 472 Ohm | Power N/A 10.98 Watts |
Add To Cart
Request Quote |
| TSA0200080lR354 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 354 Ohm | Power N/A 14.64 Watts |
Add To Cart
Request Quote |
| TSA0200080lR297 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 297 Ohm | Power N/A 17.45 Watts |
Add To Cart
Request Quote |
| TSA0200080lR235 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 235 Ohm | Power N/A 22.06 Watts |
Add To Cart
Request Quote |
| TSA0250040lR594 | Width N/A 25 mm | Length N/A 40 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 594 Ohm | Power N/A 8.73 Watts |
Add To Cart
Request Quote |
| TSA0250040lR472 | Width N/A 25 mm | Length N/A 40 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 472 Ohm | Power N/A 10.98 Watts |
Add To Cart
Request Quote |
| TSA0250040lR397 | Width N/A 25 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 397 Ohm | Power N/A 13.06 Watts |
Add To Cart
Request Quote |
| TSA0250050lR629 | Width N/A 25 mm | Length N/A 50 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 629 Ohm | Power N/A 8.24 Watts |
Add To Cart
Request Quote |
| TSA0250050lR472 | Width N/A 25 mm | Length N/A 50 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 472 Ohm | Power N/A 10.98 Watts |
Add To Cart
Request Quote |


