Standard Rectangular 56 Volt (V) Voltage Nano Carbon Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010kR11900 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 11900 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSC0100010kR5610 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 5610 Ohm | Power N/A 0.56 Watts |
Add To Cart
Request Quote |
| TSC0100010kR3750 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 3750 Ohm | Power N/A 0.84 Watts |
Add To Cart
Request Quote |
| TSC0100010kR2640 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 2640 Ohm | Power N/A 1.19 Watts |
Add To Cart
Request Quote |
| TSC0100010kR1980 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 1980 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100010kR1580 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 1580 Ohm | Power N/A 1.98 Watts |
Add To Cart
Request Quote |
| TSC0100010kR1260 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 1260 Ohm | Power N/A 2.49 Watts |
Add To Cart
Request Quote |
| TSC0100013kR9410 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 9410 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013kR4460 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 4460 Ohm | Power N/A 0.7 Watts |
Add To Cart
Request Quote |
| TSC0100013kR2800 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 2800 Ohm | Power N/A 1.12 Watts |
Add To Cart
Request Quote |
| TSC0100013kR1980 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1980 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100013kR1490 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 1490 Ohm | Power N/A 2.1 Watts |
Add To Cart
Request Quote |
| TSC0100013kR1190 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 1190 Ohm | Power N/A 2.64 Watts |
Add To Cart
Request Quote |
| TSC0100013kR1000 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 1000 Ohm | Power N/A 3.14 Watts |
Add To Cart
Request Quote |
| TSC0100016kR7470 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 7470 Ohm | Power N/A 0.42 Watts |
Add To Cart
Request Quote |
| TSC0100016kR3540 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 3540 Ohm | Power N/A 0.89 Watts |
Add To Cart
Request Quote |
| TSC0100016kR2350 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 2350 Ohm | Power N/A 1.33 Watts |
Add To Cart
Request Quote |
| TSC0100016kR1670 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1670 Ohm | Power N/A 1.88 Watts |
Add To Cart
Request Quote |
| TSC0100016kR1260 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 1260 Ohm | Power N/A 2.49 Watts |
Add To Cart
Request Quote |
| TSC0100016kR1000 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 1000 Ohm | Power N/A 3.14 Watts |
Add To Cart
Request Quote |
| TSC0100016kR791 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 791 Ohm | Power N/A 3.96 Watts |
Add To Cart
Request Quote |
| TSC0100020kR5940 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 5940 Ohm | Power N/A 0.53 Watts |
Add To Cart
Request Quote |
| TSC0100020kR2800 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 2800 Ohm | Power N/A 1.12 Watts |
Add To Cart
Request Quote |
| TSC0100020kR1870 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1870 Ohm | Power N/A 1.68 Watts |
Add To Cart
Request Quote |
| TSC0100020kR1330 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1330 Ohm | Power N/A 2.36 Watts |
Add To Cart
Request Quote |


