Standard Rectangular 56 Volt (V) Voltage Copper Nickel (Cu-Ni) Alloy Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSA1000300kR18.7 | Width N/A 100 mm | Length N/A 300 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 18.7 Ohm | Power N/A 167.7 Watts |
Add To Cart
Request Quote |
| TSA1000300kR14.9 | Width N/A 100 mm | Length N/A 300 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 14.9 Ohm | Power N/A 210.47 Watts |
Add To Cart
Request Quote |
| TSA1000300kR12.6 | Width N/A 100 mm | Length N/A 300 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 12.6 Ohm | Power N/A 248.89 Watts |
Add To Cart
Request Quote |
| TSA1250125kR235 | Width N/A 125 mm | Length N/A 125 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 235 Ohm | Power N/A 13.34 Watts |
Add To Cart
Request Quote |
| TSA1250125kR119 | Width N/A 125 mm | Length N/A 125 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 119 Ohm | Power N/A 26.35 Watts |
Add To Cart
Request Quote |
| TSA1250125kR74.7 | Width N/A 125 mm | Length N/A 125 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 74.7 Ohm | Power N/A 41.98 Watts |
Add To Cart
Request Quote |
| TSA1250125kR50 | Width N/A 125 mm | Length N/A 125 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 50 Ohm | Power N/A 62.72 Watts |
Add To Cart
Request Quote |
| TSA0130040kR280 | Width N/A 13 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 280 Ohm | Power N/A 11.2 Watts |
Add To Cart
Request Quote |
| TSA0130050kR354 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 354 Ohm | Power N/A 8.86 Watts |
Add To Cart
Request Quote |
| TSA0130050kR280 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 280 Ohm | Power N/A 11.2 Watts |
Add To Cart
Request Quote |
| TSA0130050kR235 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 235 Ohm | Power N/A 13.34 Watts |
Add To Cart
Request Quote |
| TSA0160040kR334 | Width N/A 16 mm | Length N/A 40 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 334 Ohm | Power N/A 9.39 Watts |
Add To Cart
Request Quote |
| TSA0160040kR280 | Width N/A 16 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 280 Ohm | Power N/A 11.2 Watts |
Add To Cart
Request Quote |
| TSA0160050kR446 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 446 Ohm | Power N/A 7.03 Watts |
Add To Cart
Request Quote |
| TSA0160050kR334 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 334 Ohm | Power N/A 9.39 Watts |
Add To Cart
Request Quote |
| TSA0160050kR264 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 264 Ohm | Power N/A 11.88 Watts |
Add To Cart
Request Quote |
| TSA0160050kR222 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 222 Ohm | Power N/A 14.13 Watts |
Add To Cart
Request Quote |
| TSA0160063kR472 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 472 Ohm | Power N/A 6.64 Watts |
Add To Cart
Request Quote |
| TSA0160063kR354 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 354 Ohm | Power N/A 8.86 Watts |
Add To Cart
Request Quote |
| TSA0160063kR264 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 264 Ohm | Power N/A 11.88 Watts |
Add To Cart
Request Quote |
| TSA0160063kR210 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 210 Ohm | Power N/A 14.93 Watts |
Add To Cart
Request Quote |
| TSA0160063kR177 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 177 Ohm | Power N/A 17.72 Watts |
Add To Cart
Request Quote |
| TSA0200032kR375 | Width N/A 20 mm | Length N/A 32 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 375 Ohm | Power N/A 8.36 Watts |
Add To Cart
Request Quote |
| TSA0200040kR421 | Width N/A 20 mm | Length N/A 40 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 421 Ohm | Power N/A 7.45 Watts |
Add To Cart
Request Quote |
| TSA0200040kR354 | Width N/A 20 mm | Length N/A 40 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 354 Ohm | Power N/A 8.86 Watts |
Add To Cart
Request Quote |


