Standard Rectangular 48 Volt (V) Voltage Nano Carbon Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010jR8880 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 8880 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSC0100010jR4210 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 4210 Ohm | Power N/A 0.55 Watts |
Add To Cart
Request Quote |
| TSC0100010jR2640 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 2640 Ohm | Power N/A 0.87 Watts |
Add To Cart
Request Quote |
| TSC0100010jR1980 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1980 Ohm | Power N/A 1.16 Watts |
Add To Cart
Request Quote |
| TSC0100010jR1490 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 1490 Ohm | Power N/A 1.55 Watts |
Add To Cart
Request Quote |
| TSC0100010jR1120 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 1120 Ohm | Power N/A 2.06 Watts |
Add To Cart
Request Quote |
| TSC0100010jR941 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 941 Ohm | Power N/A 2.45 Watts |
Add To Cart
Request Quote |
| TSC0100013jR7050 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 7050 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013jR3150 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 3150 Ohm | Power N/A 0.73 Watts |
Add To Cart
Request Quote |
| TSC0100013jR2100 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 2100 Ohm | Power N/A 1.1 Watts |
Add To Cart
Request Quote |
| TSC0100013jR1490 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1490 Ohm | Power N/A 1.55 Watts |
Add To Cart
Request Quote |
| TSC0100013jR1120 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 1120 Ohm | Power N/A 2.06 Watts |
Add To Cart
Request Quote |
| TSC0100013jR888 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 888 Ohm | Power N/A 2.59 Watts |
Add To Cart
Request Quote |
| TSC0100013jR747 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 747 Ohm | Power N/A 3.08 Watts |
Add To Cart
Request Quote |
| TSC0100016jR5610 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 5610 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSC0100016jR2640 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 2640 Ohm | Power N/A 0.87 Watts |
Add To Cart
Request Quote |
| TSC0100016jR1670 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1670 Ohm | Power N/A 1.38 Watts |
Add To Cart
Request Quote |
| TSC0100016jR1190 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1190 Ohm | Power N/A 1.94 Watts |
Add To Cart
Request Quote |
| TSC0100016jR888 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 888 Ohm | Power N/A 2.59 Watts |
Add To Cart
Request Quote |
| TSC0100016jR705 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 705 Ohm | Power N/A 3.27 Watts |
Add To Cart
Request Quote |
| TSC0100016jR594 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 594 Ohm | Power N/A 3.88 Watts |
Add To Cart
Request Quote |
| TSC0100020jR4460 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 4460 Ohm | Power N/A 0.52 Watts |
Add To Cart
Request Quote |
| TSC0100020jR2100 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 2100 Ohm | Power N/A 1.1 Watts |
Add To Cart
Request Quote |
| TSC0100020jR1330 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1330 Ohm | Power N/A 1.73 Watts |
Add To Cart
Request Quote |
| TSC0100020jR941 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 941 Ohm | Power N/A 2.45 Watts |
Add To Cart
Request Quote |


