Standard Rectangular 48 Volt (V) Voltage Copper-Nickel (Cu-Ni) Alloy Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSA0100040jR235 | Width N/A 10 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 235 Ohm | Power N/A 9.8 Watts |
Add To Cart
Request Quote |
| TSA0130040jR249 | Width N/A 13 mm | Length N/A 40 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 249 Ohm | Power N/A 9.25 Watts |
Add To Cart
Request Quote |
| TSA0130040jR210 | Width N/A 13 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 210 Ohm | Power N/A 10.97 Watts |
Add To Cart
Request Quote |
| TSA0130050jR334 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 334 Ohm | Power N/A 6.9 Watts |
Add To Cart
Request Quote |
| TSA0130050jR249 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 249 Ohm | Power N/A 9.25 Watts |
Add To Cart
Request Quote |
| TSA0130050jR210 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 210 Ohm | Power N/A 10.97 Watts |
Add To Cart
Request Quote |
| TSA0130050jR167 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 167 Ohm | Power N/A 13.8 Watts |
Add To Cart
Request Quote |
| TSA0160032jR297 | Width N/A 16 mm | Length N/A 32 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 297 Ohm | Power N/A 7.76 Watts |
Add To Cart
Request Quote |
| TSA0160032jR249 | Width N/A 16 mm | Length N/A 32 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 249 Ohm | Power N/A 9.25 Watts |
Add To Cart
Request Quote |
| TSA0160040jR297 | Width N/A 16 mm | Length N/A 40 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 297 Ohm | Power N/A 7.76 Watts |
Add To Cart
Request Quote |
| TSA0160040jR249 | Width N/A 16 mm | Length N/A 40 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 249 Ohm | Power N/A 9.25 Watts |
Add To Cart
Request Quote |
| TSA0160040jR198 | Width N/A 16 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 198 Ohm | Power N/A 11.64 Watts |
Add To Cart
Request Quote |
| TSA0160050jR446 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 446 Ohm | Power N/A 5.17 Watts |
Add To Cart
Request Quote |
| TSA0160050jR315 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 315 Ohm | Power N/A 7.31 Watts |
Add To Cart
Request Quote |
| TSA0160050jR249 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 249 Ohm | Power N/A 9.25 Watts |
Add To Cart
Request Quote |
| TSA0160050jR198 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 198 Ohm | Power N/A 11.64 Watts |
Add To Cart
Request Quote |
| TSA0160050jR158 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 158 Ohm | Power N/A 14.58 Watts |
Add To Cart
Request Quote |
| TSA0160063jR561 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 561 Ohm | Power N/A 4.11 Watts |
Add To Cart
Request Quote |
| TSA0160063jR354 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 354 Ohm | Power N/A 6.51 Watts |
Add To Cart
Request Quote |
| TSA0160063jR249 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 249 Ohm | Power N/A 9.25 Watts |
Add To Cart
Request Quote |
| TSA0160063jR198 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 198 Ohm | Power N/A 11.64 Watts |
Add To Cart
Request Quote |
| TSA0160063jR158 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 158 Ohm | Power N/A 14.58 Watts |
Add To Cart
Request Quote |
| TSA0160063jR126 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 126 Ohm | Power N/A 18.29 Watts |
Add To Cart
Request Quote |
| TSA0200032jR315 | Width N/A 20 mm | Length N/A 32 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 315 Ohm | Power N/A 7.31 Watts |
Add To Cart
Request Quote |
| TSA0200032jR264 | Width N/A 20 mm | Length N/A 32 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 264 Ohm | Power N/A 8.73 Watts |
Add To Cart
Request Quote |


