Standard Rectangular 42 Volt (V) Voltage Nano Carbon Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010iR7050 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 7050 Ohm | Power N/A 0.25 Watts |
Add To Cart
Request Quote |
| TSC0100010iR3150 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 3150 Ohm | Power N/A 0.56 Watts |
Add To Cart
Request Quote |
| TSC0100010iR2100 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 2100 Ohm | Power N/A 0.84 Watts |
Add To Cart
Request Quote |
| TSC0100010iR1490 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1490 Ohm | Power N/A 1.18 Watts |
Add To Cart
Request Quote |
| TSC0100010iR1120 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 1120 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100010iR888 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 888 Ohm | Power N/A 1.99 Watts |
Add To Cart
Request Quote |
| TSC0100010iR747 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 747 Ohm | Power N/A 2.36 Watts |
Add To Cart
Request Quote |
| TSC0100013iR5300 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 5300 Ohm | Power N/A 0.33 Watts |
Add To Cart
Request Quote |
| TSC0100013iR2490 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 2490 Ohm | Power N/A 0.71 Watts |
Add To Cart
Request Quote |
| TSC0100013iR1580 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1580 Ohm | Power N/A 1.12 Watts |
Add To Cart
Request Quote |
| TSC0100013iR1120 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 1120 Ohm | Power N/A 1.58 Watts |
Add To Cart
Request Quote |
| TSC0100013iR838 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 838 Ohm | Power N/A 2.11 Watts |
Add To Cart
Request Quote |
| TSC0100013iR666 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 666 Ohm | Power N/A 2.65 Watts |
Add To Cart
Request Quote |
| TSC0100013iR561 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 561 Ohm | Power N/A 3.14 Watts |
Add To Cart
Request Quote |
| TSC0100016iR4210 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 4210 Ohm | Power N/A 0.42 Watts |
Add To Cart
Request Quote |
| TSC0100016iR1980 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 1980 Ohm | Power N/A 0.89 Watts |
Add To Cart
Request Quote |
| TSC0100016iR1260 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1260 Ohm | Power N/A 1.4 Watts |
Add To Cart
Request Quote |
| TSC0100016iR941 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 941 Ohm | Power N/A 1.87 Watts |
Add To Cart
Request Quote |
| TSC0100016iR705 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 705 Ohm | Power N/A 2.5 Watts |
Add To Cart
Request Quote |
| TSC0100016iR561 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 561 Ohm | Power N/A 3.14 Watts |
Add To Cart
Request Quote |
| TSC0100016iR446 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 446 Ohm | Power N/A 3.96 Watts |
Add To Cart
Request Quote |
| TSC0100020iR3340 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 3340 Ohm | Power N/A 0.53 Watts |
Add To Cart
Request Quote |
| TSC0100020iR1580 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 1580 Ohm | Power N/A 1.12 Watts |
Add To Cart
Request Quote |
| TSC0100020iR1000 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1000 Ohm | Power N/A 1.76 Watts |
Add To Cart
Request Quote |
| TSC0100020iR747 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 747 Ohm | Power N/A 2.36 Watts |
Add To Cart
Request Quote |


