Standard Rectangular 42 Volt (V) Voltage Copper-Nickel (Cu-Ni) Alloy Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSA0100040iR222 | Width N/A 10 mm | Length N/A 40 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 222 Ohm | Power N/A 7.95 Watts |
Add To Cart
Request Quote |
| TSA0100040iR177 | Width N/A 10 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 177 Ohm | Power N/A 9.97 Watts |
Add To Cart
Request Quote |
| TSA0130032iR249 | Width N/A 13 mm | Length N/A 32 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 249 Ohm | Power N/A 7.08 Watts |
Add To Cart
Request Quote |
| TSA0130032iR198 | Width N/A 13 mm | Length N/A 32 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 198 Ohm | Power N/A 8.91 Watts |
Add To Cart
Request Quote |
| TSA0130040iR249 | Width N/A 13 mm | Length N/A 40 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 249 Ohm | Power N/A 7.08 Watts |
Add To Cart
Request Quote |
| TSA0130040iR198 | Width N/A 13 mm | Length N/A 40 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 198 Ohm | Power N/A 8.91 Watts |
Add To Cart
Request Quote |
| TSA0130040iR158 | Width N/A 13 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 158 Ohm | Power N/A 11.16 Watts |
Add To Cart
Request Quote |
| TSA0130050iR354 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 354 Ohm | Power N/A 4.98 Watts |
Add To Cart
Request Quote |
| TSA0130050iR264 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 264 Ohm | Power N/A 6.68 Watts |
Add To Cart
Request Quote |
| TSA0130050iR198 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 198 Ohm | Power N/A 8.91 Watts |
Add To Cart
Request Quote |
| TSA0130050iR158 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 158 Ohm | Power N/A 11.16 Watts |
Add To Cart
Request Quote |
| TSA0130050iR126 | Width N/A 13 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 126 Ohm | Power N/A 14 Watts |
Add To Cart
Request Quote |
| TSA0160032iR297 | Width N/A 16 mm | Length N/A 32 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 297 Ohm | Power N/A 5.94 Watts |
Add To Cart
Request Quote |
| TSA0160032iR235 | Width N/A 16 mm | Length N/A 32 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 235 Ohm | Power N/A 7.51 Watts |
Add To Cart
Request Quote |
| TSA0160032iR198 | Width N/A 16 mm | Length N/A 32 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 198 Ohm | Power N/A 8.91 Watts |
Add To Cart
Request Quote |
| TSA0160040iR315 | Width N/A 16 mm | Length N/A 40 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 315 Ohm | Power N/A 5.6 Watts |
Add To Cart
Request Quote |
| TSA0160040iR235 | Width N/A 16 mm | Length N/A 40 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 235 Ohm | Power N/A 7.51 Watts |
Add To Cart
Request Quote |
| TSA0160040iR187 | Width N/A 16 mm | Length N/A 40 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 187 Ohm | Power N/A 9.43 Watts |
Add To Cart
Request Quote |
| TSA0160040iR158 | Width N/A 16 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 158 Ohm | Power N/A 11.16 Watts |
Add To Cart
Request Quote |
| TSA0160050iR334 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 334 Ohm | Power N/A 5.28 Watts |
Add To Cart
Request Quote |
| TSA0160050iR249 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 249 Ohm | Power N/A 7.08 Watts |
Add To Cart
Request Quote |
| TSA0160050iR187 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 187 Ohm | Power N/A 9.43 Watts |
Add To Cart
Request Quote |
| TSA0160050iR149 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 149 Ohm | Power N/A 11.84 Watts |
Add To Cart
Request Quote |
| TSA0160050iR126 | Width N/A 16 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 126 Ohm | Power N/A 14 Watts |
Add To Cart
Request Quote |
| TSA0160063iR421 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 421 Ohm | Power N/A 4.19 Watts |
Add To Cart
Request Quote |


