Standard Rectangular 110 Volt (V) Voltage Nano Carbon Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Heater Material
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSC0100010BR47200 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 47200 Ohm | Power N/A 0.26 Watts |
Add To Cart
Request Quote |
| TSC0100010BR22200 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 22200 Ohm | Power N/A 0.55 Watts |
Add To Cart
Request Quote |
| TSC0100010BR14100 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 14100 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100010BR10000 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 10000 Ohm | Power N/A 1.21 Watts |
Add To Cart
Request Quote |
| TSC0100010BR7470 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 7470 Ohm | Power N/A 1.62 Watts |
Add To Cart
Request Quote |
| TSC0100010BR5940 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 5940 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSC0100010BR5000 | Width N/A 10 mm | Length N/A 10 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 5000 Ohm | Power N/A 2.42 Watts |
Add To Cart
Request Quote |
| TSC0100013BR37500 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 37500 Ohm | Power N/A 0.32 Watts |
Add To Cart
Request Quote |
| TSC0100013BR16700 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 16700 Ohm | Power N/A 0.72 Watts |
Add To Cart
Request Quote |
| TSC0100013BR11200 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 11200 Ohm | Power N/A 1.08 Watts |
Add To Cart
Request Quote |
| TSC0100013BR7910 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 7910 Ohm | Power N/A 1.53 Watts |
Add To Cart
Request Quote |
| TSC0100013BR5940 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 5940 Ohm | Power N/A 2.04 Watts |
Add To Cart
Request Quote |
| TSC0100013BR4720 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 4720 Ohm | Power N/A 2.56 Watts |
Add To Cart
Request Quote |
| TSC0100013BR3750 | Width N/A 10 mm | Length N/A 13 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 3750 Ohm | Power N/A 3.23 Watts |
Add To Cart
Request Quote |
| TSC0100016BR29700 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 29700 Ohm | Power N/A 0.41 Watts |
Add To Cart
Request Quote |
| TSC0100016BR14100 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 14100 Ohm | Power N/A 0.86 Watts |
Add To Cart
Request Quote |
| TSC0100016BR8880 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 8880 Ohm | Power N/A 1.36 Watts |
Add To Cart
Request Quote |
| TSC0100016BR6290 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 6290 Ohm | Power N/A 1.92 Watts |
Add To Cart
Request Quote |
| TSC0100016BR4720 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 4720 Ohm | Power N/A 2.56 Watts |
Add To Cart
Request Quote |
| TSC0100016BR3750 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 3750 Ohm | Power N/A 3.23 Watts |
Add To Cart
Request Quote |
| TSC0100016BR3150 | Width N/A 10 mm | Length N/A 16 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 3150 Ohm | Power N/A 3.84 Watts |
Add To Cart
Request Quote |
| TSC0100020BR23500 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 30 ºC | Resistance N/A 23500 Ohm | Power N/A 0.51 Watts |
Add To Cart
Request Quote |
| TSC0100020BR11200 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 11200 Ohm | Power N/A 1.08 Watts |
Add To Cart
Request Quote |
| TSC0100020BR7050 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 7050 Ohm | Power N/A 1.72 Watts |
Add To Cart
Request Quote |
| TSC0100020BR5000 | Width N/A 10 mm | Length N/A 20 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 5000 Ohm | Power N/A 2.42 Watts |
Add To Cart
Request Quote |


