Standard Rectangular 110 Volt (V) Voltage Copper Nickel (Cu-Ni) Alloy Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSA0200063BR705 | Width N/A 20 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 705 Ohm | Power N/A 17.16 Watts |
Add To Cart
Request Quote |
| TSA0200080BR838 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 838 Ohm | Power N/A 14.44 Watts |
Add To Cart
Request Quote |
| TSA0200080BR666 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 666 Ohm | Power N/A 18.17 Watts |
Add To Cart
Request Quote |
| TSA0200080BR561 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 561 Ohm | Power N/A 21.57 Watts |
Add To Cart
Request Quote |
| TSA0250050BR747 | Width N/A 25 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 747 Ohm | Power N/A 16.2 Watts |
Add To Cart
Request Quote |
| TSA0250063BR888 | Width N/A 25 mm | Length N/A 63 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 888 Ohm | Power N/A 13.63 Watts |
Add To Cart
Request Quote |
| TSA0250063BR705 | Width N/A 25 mm | Length N/A 63 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 705 Ohm | Power N/A 17.16 Watts |
Add To Cart
Request Quote |
| TSA0250063BR594 | Width N/A 25 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 594 Ohm | Power N/A 20.37 Watts |
Add To Cart
Request Quote |
| TSA0250080BR888 | Width N/A 25 mm | Length N/A 80 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 888 Ohm | Power N/A 13.63 Watts |
Add To Cart
Request Quote |
| TSA0250080BR705 | Width N/A 25 mm | Length N/A 80 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 705 Ohm | Power N/A 17.16 Watts |
Add To Cart
Request Quote |
| TSA0250080BR561 | Width N/A 25 mm | Length N/A 80 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 561 Ohm | Power N/A 21.57 Watts |
Add To Cart
Request Quote |
| TSA0250080BR472 | Width N/A 25 mm | Length N/A 80 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 472 Ohm | Power N/A 25.64 Watts |
Add To Cart
Request Quote |
| TSA0250100BR1000 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1000 Ohm | Power N/A 12.1 Watts |
Add To Cart
Request Quote |
| TSA0250100BR705 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 705 Ohm | Power N/A 17.16 Watts |
Add To Cart
Request Quote |
| TSA0250100BR561 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 561 Ohm | Power N/A 21.57 Watts |
Add To Cart
Request Quote |
| TSA0250100BR446 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 446 Ohm | Power N/A 27.13 Watts |
Add To Cart
Request Quote |
| TSA0250100BR375 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 375 Ohm | Power N/A 32.27 Watts |
Add To Cart
Request Quote |
| TSA0320050BR941 | Width N/A 32 mm | Length N/A 50 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 941 Ohm | Power N/A 12.86 Watts |
Add To Cart
Request Quote |
| TSA0320050BR747 | Width N/A 32 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 747 Ohm | Power N/A 16.2 Watts |
Add To Cart
Request Quote |
| TSA0320050BR629 | Width N/A 32 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 629 Ohm | Power N/A 19.24 Watts |
Add To Cart
Request Quote |
| TSA0320063BR941 | Width N/A 32 mm | Length N/A 63 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 941 Ohm | Power N/A 12.86 Watts |
Add To Cart
Request Quote |
| TSA0320063BR747 | Width N/A 32 mm | Length N/A 63 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 747 Ohm | Power N/A 16.2 Watts |
Add To Cart
Request Quote |
| TSA0320063BR594 | Width N/A 32 mm | Length N/A 63 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 594 Ohm | Power N/A 20.37 Watts |
Add To Cart
Request Quote |
| TSA0320063BR500 | Width N/A 32 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 500 Ohm | Power N/A 24.2 Watts |
Add To Cart
Request Quote |
| TSA0320080BR1060 | Width N/A 32 mm | Length N/A 80 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1060 Ohm | Power N/A 11.42 Watts |
Add To Cart
Request Quote |


