Standard Rectangular 100 Volt (V) Voltage Copper Nickel (Cu-Ni) Alloy Ultra-Thin Flexible Heaters
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
Clear
Filter
Width (mm)
Length (mm)
Reference Temperature Rise (ºC)
Resistance (Ohm)
Power (Watts)
Current (A)
Model Number |
Width |
Length |
Reference Temperature Rise |
Resistance |
Power |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|
| TSA0160063AR561 | Width N/A 16 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 561 Ohm | Power N/A 17.83 Watts |
Add To Cart
Request Quote |
| TSA0200063AR705 | Width N/A 20 mm | Length N/A 63 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 705 Ohm | Power N/A 14.18 Watts |
Add To Cart
Request Quote |
| TSA0200063AR594 | Width N/A 20 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 594 Ohm | Power N/A 16.84 Watts |
Add To Cart
Request Quote |
| TSA0200080AR888 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 888 Ohm | Power N/A 11.26 Watts |
Add To Cart
Request Quote |
| TSA0200080AR666 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 666 Ohm | Power N/A 15.02 Watts |
Add To Cart
Request Quote |
| TSA0200080AR561 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 561 Ohm | Power N/A 17.83 Watts |
Add To Cart
Request Quote |
| TSA0200080AR472 | Width N/A 20 mm | Length N/A 80 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 472 Ohm | Power N/A 21.19 Watts |
Add To Cart
Request Quote |
| TSA0250050AR747 | Width N/A 25 mm | Length N/A 50 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 747 Ohm | Power N/A 13.39 Watts |
Add To Cart
Request Quote |
| TSA0250050AR629 | Width N/A 25 mm | Length N/A 50 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 629 Ohm | Power N/A 15.9 Watts |
Add To Cart
Request Quote |
| TSA0250063AR941 | Width N/A 25 mm | Length N/A 63 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 941 Ohm | Power N/A 10.63 Watts |
Add To Cart
Request Quote |
| TSA0250063AR747 | Width N/A 25 mm | Length N/A 63 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 747 Ohm | Power N/A 13.39 Watts |
Add To Cart
Request Quote |
| TSA0250063AR594 | Width N/A 25 mm | Length N/A 63 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 594 Ohm | Power N/A 16.84 Watts |
Add To Cart
Request Quote |
| TSA0250063AR500 | Width N/A 25 mm | Length N/A 63 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 500 Ohm | Power N/A 20 Watts |
Add To Cart
Request Quote |
| TSA0250080AR1060 | Width N/A 25 mm | Length N/A 80 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 1060 Ohm | Power N/A 9.43 Watts |
Add To Cart
Request Quote |
| TSA0250080AR747 | Width N/A 25 mm | Length N/A 80 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 747 Ohm | Power N/A 13.39 Watts |
Add To Cart
Request Quote |
| TSA0250080AR561 | Width N/A 25 mm | Length N/A 80 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 561 Ohm | Power N/A 17.83 Watts |
Add To Cart
Request Quote |
| TSA0250080AR472 | Width N/A 25 mm | Length N/A 80 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 472 Ohm | Power N/A 21.19 Watts |
Add To Cart
Request Quote |
| TSA0250080AR397 | Width N/A 25 mm | Length N/A 80 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 397 Ohm | Power N/A 25.19 Watts |
Add To Cart
Request Quote |
| TSA0250100AR1330 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 60 ºC | Resistance N/A 1330 Ohm | Power N/A 7.52 Watts |
Add To Cart
Request Quote |
| TSA0250100AR838 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 90 ºC | Resistance N/A 838 Ohm | Power N/A 11.93 Watts |
Add To Cart
Request Quote |
| TSA0250100AR594 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 120 ºC | Resistance N/A 594 Ohm | Power N/A 16.84 Watts |
Add To Cart
Request Quote |
| TSA0250100AR472 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 150 ºC | Resistance N/A 472 Ohm | Power N/A 21.19 Watts |
Add To Cart
Request Quote |
| TSA0250100AR375 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 180 ºC | Resistance N/A 375 Ohm | Power N/A 26.67 Watts |
Add To Cart
Request Quote |
| TSA0250100AR315 | Width N/A 25 mm | Length N/A 100 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 315 Ohm | Power N/A 31.75 Watts |
Add To Cart
Request Quote |
| TSA0320040AR666 | Width N/A 32 mm | Length N/A 40 mm | Reference Temperature Rise N/A 210 ºC | Resistance N/A 666 Ohm | Power N/A 15.02 Watts |
Add To Cart
Request Quote |


