Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Fans
>
Reverse Flow Fans
> Model Number PTA14038H12B-A
Model Number PTA14038H12B-A, Reverse Flow fan PTA14038-A
12V
148 CFM (4.19 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +80ºC
Operating Life: 50,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensional Drawing
Specifications
Voltage
N/A
12 V
Range
N/A
7.5~13.5 V
Current
N/A
0.68 A
Power
N/A
8.16 Watts
Speed
N/A
2800 rpm
Airflow (Q)
N/A
148.12 cfm
4.19 m³/min
Pressure (P)
N/A
0.25 inH
2
O
6.34 mmAq
Noise
N/A
46.9 dBA
Dimensional Drawing
PTA14038-A_Dimensional Drawing