Reverse Flow Fans
reverse-flow-fans-1
42 CFM (1.20 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +80ºC
Operating Life: 50,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/PTA9238-E.jpg
71 CFM (2.00 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +80ºC
Operating Life: 50,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/PTA13628-A.jpg
148 CFM (4.19 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +80ºC
Operating Life: 50,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/PTA14038-A.jpg
Reverse Flow fan PTA9238-E
12V42 CFM (1.20 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +80ºC
Operating Life: 50,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/PTA9238-E.jpg
Reverse Flow fan PTA13628-A
12V71 CFM (2.00 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +80ºC
Operating Life: 50,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/PTA13628-A.jpg
Reverse Flow fan PTA14038-A
12V148 CFM (4.19 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 24
Operating Temperature: -40ºC ~ +80ºC
Operating Life: 50,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS /Asset/PTA14038-A.jpg
