Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Heating
>
PTC Heaters
>
Fin PTC Heating Elements
> Model Number F02522151120
Model Number F02522151120, Fin PTC Heating Elements
List Price
QUOTE
Ceramic “Fin” PTC Heating elements create a good heat transfer in a small space and are safe, powerful, and energy efficient.
Unit of Measure
Imperial
Metric
Both
Specifications
Length
N/A
25 mm
Width
N/A
22 mm
Thickness
N/A
15 mm
Number of PTC Pellets
N/A
1
Rated Voltage
N/A
120 V
Power @ 5m/Sec air flow = # of pellets x 120W
N/A
120 Watts
Rated Current (I
R
)
N/A
1 A
In-rush Current <2 I
R
(Approximately)
N/A
<2 A
Number of Rows
N/A
1