Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Motion Control
>
Planetary Reducers
>
Servobox Series Model SE Accessories
> Model Number 75733
Model Number 75733, Servobox Series Model SE-44 Connecting Plate
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
Specifications
Brands
N/A
Pelonis Technologies
Model
N/A
44
Dimensions
Dimension A1
N/A
64 mm
Dimension A2
N/A
35 mm
Dimension A3
N/A
4.5 mm
Dimension A4
N/A
44 mm
Dimension A5
N/A
5.5 mm
Dimension A6
N/A
54 mm
Dimension A7
N/A
8 mm