Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Blowers
>
High-Speed Mini Blowers
> Model Number PTA5060H24B-A
Model Number PTA5060H24B-A, Mini Blower PTA5060-A
24V
14.0 CFM (0.40 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensional Drawing
|
Applications
Specifications
Voltage
N/A
24 V
Range
N/A
18 to 26.5 V
Current
N/A
4.2 A
Power
N/A
100.8 Watts
Speed
N/A
31000 rpm
Airflow (Q)
N/A
14.00 cfm
0.396 m³/h
Pressure (P)
N/A
33.86 inH
2
O
859.5 mmAq
Noise
N/A
71.3 dBA
Dimensional Drawing
Mini-Blower-PTA5060-A_Dimensional Drawing
Applications
Applications
N/A
MEDICAL APPLICATIONS
Transport and Emergency Care
Hospital Care Equipment
Homecare Therapy Equiipment
Personal Safety Respirators
CPAP, APAP, BiPAP Devices
OTHER APPLICATIONS
HVAC Products
Compact Electronics
Industrial Automation Cooling
Aerospace & Defense
Automotive Products