Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Blowers
>
High-Speed Mini Blowers
> Model Number PTA5025H24B-B
Model Number PTA5025H24B-B, Mini Blower PTA5025-B
24V
9.5 CFM (0.27 m3/min)
Ball Bearings
Lead Wires: UL1007 (+) Red; (-) Black, AWG 20
Operating Temperature: -40ºC ~ +65ºC
Operating Life: 10,000 hours at 25ºC
Tachometer (Frequency Generator)
PWM Speed Control
CE, RoHS
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensional Drawing
|
Applications
Specifications
Voltage
N/A
24 V
Range
N/A
5 to 30 V
Current
N/A
1.0 A
Power
N/A
24.0 Watts
Speed
N/A
37000 rpm
Airflow (Q)
N/A
9.50 cfm
0.27 m³/h
Pressure (P)
N/A
16.25 inH
2
O
412.8 mmAq
Noise
N/A
67.0 dBA
Dimensional Drawing
Mini Blower PTA5025-B_Dimensional Drawing
Applications
Applications
N/A
MEDICAL APPLICATIONS
Transport and Emergency Care
Hospital Care Equipment
Homecare Therapy Equiipment
Personal Safety Respirators
CPAP, APAP, BiPAP Devices
OTHER APPLICATIONS
HVAC Products
Compact Electronics
Industrial Automation Cooling
Aerospace & Defense
Automotive Products