Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Fans
>
Cross Flow Fans
>
High Efficiency Flow Fans
> Model Number JQT-653030-24Q-4B
Model Number JQT-653030-24Q-4B, EC Cross Flow Fan JQT-653030 Series (Double Blower)
List Price
QUOTE
Rated Voltage: 24 Volts, Rated Current: 0~0.50 Amps.
EC fan type, temperature resistant aluminum alloy, ball or sleeve bearings.
Maximum Pressure: 0~1.4mmAq (0~0.055inH2O), Maximum Air Flow: 0~257.80CFM (0~7.3m
3
/min).
Unit of Measure
Imperial
Metric
Both
Specifications
Fan Type
N/A
EC fan
Rated Voltage
N/A
24 V
Speed Control
N/A
0~10 V
Rated Current
N/A
0~0.50 A
Speed
N/A
0~1100 rpm
Maximum Pressure
N/A
0~1.4 mmAq
Maximum Air Flow
N/A
0~7.3 m³/min
CFM
N/A
0~257.80
Noise
N/A
0~41 dBA
Weight
N/A
1.85 oz