Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Fans
>
Forward-Curve Centrifugal Fans
>
AC Centrifugal Fans with forward curve blades
> Model Number FS160C
Model Number FS160C, 160mm AC Centrifugal Fan
(Forward Curve/Dual Shaft)
List Price
QUOTE
Impeller:
Galvanized Steel
Life:
40,000 hours
IP Rating:
IP20
Operating Temp:
-25C~+40C
Bearings:
Sleeve
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Size (mm)
N/A
160
Size (in)
N/A
6.3
Voltage/Frequency (V/Hz)
N/A
230/50
Current (A)
N/A
0.60
Power (W)
N/A
130
Speed (rpm)
N/A
1250
Airflow (Q)
N/A
14.00 m³/min
850.00 m³/h
500.00 cfm
Capacitor (µF/VDB)
N/A
3.15/450
Insulation Class
N/A
F