Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Fans
>
Forward-Curve Centrifugal Fans
>
AC Centrifugal Fans with forward curve blades
> Model Number FD140U
Model Number FD140U, 140mm AC Centrifugal Fan
(Forward Curve/Single Inlet)
List Price
QUOTE
Impeller:
Galvanized Steel
Life:
40,000 hours
IP Rating:
IP44
Operating Temp:
-25C~+40C
Bearings:
Ball
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Size (mm)
N/A
140
Size (in)
N/A
5.5
Voltage/Frequency (V/Hz)
N/A
115/60
Current (A)
N/A
1.57
Power (W)
N/A
180
Speed (rpm)
N/A
1980
Airflow (Q)
N/A
7.56 m³/min
460.00 m³/h
270.00 cfm
Capacitor (µF/VDB)
N/A
16/250
Insulation Class
N/A
F