Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Fans
>
Forward-Curve Centrifugal Fans
>
AC Centrifugal Fans with forward curve blades
> Model Number FD140C
Model Number FD140C, 140mm AC Centrifugal Fan
(Forward Curve/Single Inlet)
List Price
QUOTE
Housing/Impeller:
Plastic/Galvanized Steel
Life:
40,000 hours
IP Rating:
IP44
Operating Temp:
-25C~+40C
Bearings:
Ball
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Size (mm)
N/A
140
Size (in)
N/A
5.5
Voltage/Frequency (V/Hz)
N/A
230/50
Current (A)
N/A
0.60
Power (W)
N/A
126
Speed (rpm)
N/A
1820
Airflow (Q)
N/A
6.08 m³/min
368.00 m³/h
217.00 cfm
Capacitor (µF/VDB)
N/A
2/450
Insulation Class
N/A
F