Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Fans
>
Forward-Curve Centrifugal Fans
>
AC Centrifugal Fans with forward curve blades
> Model Number FD120B
Model Number FD120B, 120mm AC Centrifugal Fan
(Forward Curve/Single Inlet)
List Price
QUOTE
Impeller:
Galvanized Steel
Life:
40,000 hours
IP Rating:
IP44
Operating Temp:
-25C~+40C
Bearings:
Ball
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Size (mm)
N/A
120
Size (in)
N/A
4.7
Voltage/Frequency (V/Hz)
N/A
230/50/60
Current (A)
N/A
0.37/0.42
Power (W)
N/A
81/95
Speed (rpm)
N/A
2180/2210
Airflow (Q)
N/A
4.79 m³/min
4.90 m³/min
290.00 m³/h
298.00 m³/h
171.00 cfm
175.00 cfm
Capacitor (µF/VDB)
N/A
2/450
Insulation Class
N/A
F